Digital Temperature Controller (48 x 96 mm)
48 x 96 mm. Large White PV Display That's Easier to Read. Easy to Use, from Model Selection to Setup and Operation. A Complete Range of I/O Capacities, Functions, and Performance. Handles More Applications. E5EC-B is our Value Design product which increase the value of your control panel.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E5EC-QX4ABM-000 | Digital Temperature Controller, Voltage output (for driving SSR), Number of total auxiliary output 4 point, 100 to 240 VAC, Universal inputs, No options, Push-In Plus terminal block model |
E5EC-QX4ABM-008 | Digital Temperature Controller, Voltage output (for driving SSR), Number of total auxiliary output 4 point, 100 to 240 VAC, Universal inputs, CT: 1, RS-485, 2 event inputs, Push-In Plus terminal block model |
E5EC-QX4ABM-010 | Digital Temperature Controller, Voltage output (for driving SSR), Number of total auxiliary output 4 point, 100 to 240 VAC, Universal inputs, CT: 1, 4 event inputs, Push-In Plus terminal block model |
E5EC-QX4ABM-011 | Digital Temperature Controller, Voltage output (for driving SSR), Number of total auxiliary output 4 point, 100 to 240 VAC, Universal inputs, CT: 1, 6 event inputs, RSP input, Transfer output, Push-In Plus terminal block model |
E5EC-QX4DBM-000 | Digital Temperature Controller, Voltage output (for driving SSR), Number of total auxiliary output 4 point, 24 VAC/VDC, Universal inputs, No options, Push-In Plus terminal block model |
E5EC-QX4DBM-008 | Digital Temperature Controller, Voltage output (for driving SSR), Number of total auxiliary output 4 point, 24 VAC/VDC, Universal inputs, CT: 1, RS-485, 2 event inputs, Push-In Plus terminal block model |
E5EC-QX4DBM-010 | Digital Temperature Controller, Voltage output (for driving SSR), Number of total auxiliary output 4 point, 24 VAC/VDC, Universal inputs, CT: 1, 4 event inputs, Push-In Plus terminal block model |
E5EC-QX4DBM-011 | Digital Temperature Controller, Voltage output (for driving SSR), Number of total auxiliary output 4 point, 24 VAC/VDC, Universal inputs, CT: 1, 6 event inputs, RSP input, Transfer output, Push-In Plus terminal block model |
E5EC-RX2ABM-000 | Digital Temperature Controller, Relay output, Number of total auxiliary output 2 point, 100 to 240 VAC, Universal inputs, No options, Push-In Plus terminal block model |
E5EC-RX2ABM-008 | Digital Temperature Controller, Relay output, Number of total auxiliary output 2 point, 100 to 240 VAC, Universal inputs, CT: 1, RS-485, 2 event inputs, Push-In Plus terminal block model |
E5EC-RX2ABM-010 | Digital Temperature Controller, Relay output, Number of total auxiliary output 2 point, 100 to 240 VAC, Universal inputs, CT: 1, 4 event inputs, Push-In Plus terminal block model |
E5EC-RX2ABM-011 | Digital Temperature Controller, Relay output, Number of total auxiliary output 2 point, 100 to 240 VAC, Universal inputs, CT: 1, 6 event inputs, RSP input, Transfer output, Push-In Plus terminal block model |
E5EC-RX2DBM-000 | Digital Temperature Controller, Relay output, Number of total auxiliary output 2 point, 24 VAC/VDC, Universal inputs, No options, Push-In Plus terminal block model |
E5EC-RX2DBM-008 | Digital Temperature Controller, Relay output, Number of total auxiliary output 2 point, 24 VAC/VDC, Universal inputs, CT: 1, RS-485, 2 event inputs, Push-In Plus terminal block model |
E5EC-RX2DBM-010 | Digital Temperature Controller, Relay output, Number of total auxiliary output 2 point, 24 VAC/VDC, Universal inputs, CT: 1, 4 event inputs, Push-In Plus terminal block model |
E5EC-RX2DBM-011 | Digital Temperature Controller, Relay output, Number of total auxiliary output 2 point, 24 VAC/VDC, Universal inputs, CT: 1, 6 event inputs, RSP input, Transfer output, Push-In Plus terminal block model |
E5EC-RX4ABM-000 | Digital Temperature Controller, Relay output, Number of total auxiliary output 4 point, 100 to 240 VAC, Universal inputs, No options, Push-In Plus terminal block model |
E5EC-RX4ABM-008 | Digital Temperature Controller, Relay output, Number of total auxiliary output 4 point, 100 to 240 VAC, Universal inputs, CT: 1, RS-485, 2 event inputs, Push-In Plus terminal block model |
E5EC-RX4ABM-010 | Digital Temperature Controller, Relay output, Number of total auxiliary output 4 point, 100 to 240 VAC, Universal inputs, CT: 1, 4 event inputs, Push-In Plus terminal block model |
E5EC-RX4ABM-011 | Digital Temperature Controller, Relay output, Number of total auxiliary output 4 point, 100 to 240 VAC, Universal inputs, CT: 1, 6 event inputs, RSP input, Transfer output, Push-In Plus terminal block model |