Page top

Item list of E3FA, E3RA, E3FB, E3RB

Photoelectric Sensors

Photoelectric Sensors E3FA, E3RA, E3FB, E3RB

A new generation in sensing performance

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 21 - 31 of 31

  1. 1
  2. 2
Model NumberDescription
Retro-reflective with M.S.R. function, Sensing distance When using the E39-R1S: 0.1 to 4 m, Light-ON/Dark-ON selectable, NPN, Pre-wired models (2 m), Red LED (624 nm)
Coaxial Retro-reflective with M.S.R. function, Sensing distance When using the E39-R1S: 0 to 500 mm, Light-ON/Dark-ON selectable, NPN, Pre-wired models (2 m), Red LED (624 nm)
Retro-reflective with M.S.R. function, Sensing distance When using the E39-R1S: 0.1 to 4 m, Light-ON/Dark-ON selectable, NPN, M12 connector models, Red LED (624 nm)
Retro-reflective with M.S.R. function, Sensing distance When using the E39-R1S: 0.1 to 4 m, Light-ON/Dark-ON selectable, PNP, Pre-wired models (2 m), Red LED (624 nm)
Coaxial Retro-reflective with M.S.R. function, Sensing distance When using the E39-R1S: 0 to 500 mm, Light-ON/Dark-ON selectable, PNP, Pre-wired models (2 m), Red LED (624 nm)
Retro-reflective with M.S.R. function, Sensing distance When using the E39-R1S: 0.1 to 4 m, Light-ON/Dark-ON selectable, PNP, M12 connector models, Red LED (624 nm)
Coaxial Retro-reflective with M.S.R. function, Sensing distance When using the E39-R1S: 0 to 500 mm, Light-ON/Dark-ON selectable, PNP, M12 connector models, Red LED (624 nm)
Through-beam type, Sensing distance 20 m, Light-ON/Dark-ON selectable, NPN, Pre-wired models (2 m), Red LED (624 nm)
Through-beam type, Sensing distance 20 m, Light-ON/Dark-ON selectable, NPN, M12 connector models, Red LED (624 nm)
Through-beam type, Sensing distance 20 m, Light-ON/Dark-ON selectable, PNP, Pre-wired models (2 m), Red LED (624 nm)
Through-beam type, Sensing distance 20 m, Light-ON/Dark-ON selectable, PNP, M12 connector models, Red LED (624 nm)

All Items 21 - 31 of 31

  1. 1
  2. 2