Photoelectric Sensors
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Photoelectric Sensor, Retro-reflective type with MSR function, Sensing distance: 0.1 to 4 m (when using E39-R1S), NPN output, Pre-wired, 2 m |
![]() |
Photoelectric Sensor, Retro-reflective type with MSR function, Sensing distance: 0 to 500 mm (when using E39-R1S), NPN output, Pre-wired, 2 m |
![]() |
Photoelectric Sensor, Retro-reflective type with MSR function, Sensing distance: 0.1 to 4 m (when using E39-R1S), NPN output, M12 connector |
![]() |
Photoelectric Sensor, Retro-reflective type with MSR function, Sensing distance: 0.1 to 4 m (when using E39-R1S), PNP output, Pre-wired, 2 m |
![]() |
Photoelectric Sensor, Retro-reflective type with MSR function, Sensing distance: 0 to 500 mm (when using E39-R1S), PNP output, Pre-wired, 2 m |
![]() |
Photoelectric Sensor, Retro-reflective type with MSR function, Sensing distance: 0.1 to 4 m (when using E39-R1S), PNP output, M12 connector |
![]() |
Photoelectric Sensor, Retro-reflective type with MSR function, Sensing distance: 0 to 500 mm (when using E39-R1S), PNP output, M12 connector |
![]() |
Photoelectric Sensor, Through-beam type, Sensing distance: 20 m, NPN output, Pre-wired, 2 m |
![]() |
Photoelectric Sensor, Through-beam type, Sensing distance: 20 m, NPN output, M12 connector |
![]() |
Photoelectric Sensor, Through-beam type, Sensing distance: 20 m, PNP output, Pre-wired, 2 m |
![]() |
Photoelectric Sensor, Through-beam type, Sensing distance: 20 m, PNP output, M12 connector |