Digital Temperature Controller (96 x 96 mm)
96 x 96 mm. Large White PV Display That’s Easier to Read. Easy to Use, from Model Selection to Setup and Operation. A Complete Range of I/O Capacities, Functions, and Performance. Handles More Applications.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E5AC-RX4ASM-009 | Digital Temperature Controller, Relay output, Number of total auxiliary output 4 point, 100 to 240 VAC, Universal inputs, CT: 2, RS-485, 2 event inputs, Screw terminal block model |
E5AC-RX4ASM-010 | Digital Temperature Controller, Relay output, Number of total auxiliary output 4 point, 100 to 240 VAC, Universal inputs, CT: 1, 4 event inputs, Screw terminal block model |
E5AC-RX4ASM-011 | Digital Temperature Controller, Relay output, Number of total auxiliary output 4 point, 100 to 240 VAC, Universal inputs, CT: 1, 6 event inputs, RSP input, Transfer output, Screw terminal block model |
E5AC-RX4ASM-012 | Digital Temperature Controller, Relay output, Number of total auxiliary output 4 point, 100 to 240 VAC, Universal inputs, CT: 1, RS-485, 4 event inputs, RSP input, Transfer output, Screw terminal block model |
E5AC-RX4DSM-000 | Digital Temperature Controller, Relay output, Number of total auxiliary output 4 point, 24 VAC/VDC, Universal inputs, No options, Screw terminal block model |
E5AC-RX4DSM-008 | Digital Temperature Controller, Relay output, Number of total auxiliary output 4 point, 24 VAC/VDC, Universal inputs, CT: 1, RS-485, 2 event inputs, Screw terminal block model |
E5AC-RX4DSM-009 | Digital Temperature Controller, Relay output, Number of total auxiliary output 4 point, 24 VAC/VDC, Universal inputs, CT: 2, RS-485, 2 event inputs, Screw terminal block model |
E5AC-RX4DSM-010 | Digital Temperature Controller, Relay output, Number of total auxiliary output 4 point, 24 VAC/VDC, Universal inputs, CT: 1, 4 event inputs, Screw terminal block model |
E5AC-RX4DSM-011 | Digital Temperature Controller, Relay output, Number of total auxiliary output 4 point, 24 VAC/VDC, Universal inputs, CT: 1, 6 event inputs, RSP input, Transfer output, Screw terminal block model |
E5AC-RX4DSM-012 | Digital Temperature Controller, Relay output, Number of total auxiliary output 4 point, 24 VAC/VDC, Universal inputs, CT: 1, RS-485, 4 event inputs, RSP input, Transfer output, Screw terminal block model |