IO-Link Photoelectric Sensor
IO-Link Makes Sensor Level Information Visible and Solves the Three Major Issues at Manufacturing Sites! Standard Photoelectric Sensor.
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
|
|
IO-Link Photoelectric Sensor, Diffuse-reflective, Sensing distance: 1 m, PNP output, COM2 (38.4 kbps), Pre-wired model, 2 m |
|
|
IO-Link Photoelectric Sensor, Diffuse-reflective, Sensing distance: 1 m, PNP output, COM3 (230.4kbps), Pre-wired model, 2 m |
|
|
IO-Link Photoelectric Sensor, Diffuse-reflective, Sensing distance: 1 m, PNP output, COM2 (38.4 kbps), M12 Pre-wired connector model, 0.3 m |
|
|
IO-Link Photoelectric Sensor, Diffuse-reflective, Sensing distance: 1 m, PNP output, COM3 (230.4kbps), M12 Pre-wired connector model, 0.3 m |
|
|
IO-Link Photoelectric Sensor, Diffuse-reflective, Sensing distance: 1 m, PNP output, COM2 (38.4 kbps), M8 connector model |
|
|
IO-Link Photoelectric Sensor, Diffuse-reflective, Sensing distance: 1 m, PNP output, COM3 (230.4kbps), M8 connector model |
|
|
IO-Link Photoelectric Sensor, Diffuse-reflective, Sensing distance: 90 mm (narrow beam), PNP output, COM2 (38.4 kbps), Pre-wired model, 2 m |
|
|
IO-Link Photoelectric Sensor, Diffuse-reflective, Sensing distance: 90 mm (narrow beam), PNP output, COM3 (230.4kbps), Pre-wired model, 2 m |
|
|
IO-Link Photoelectric Sensor, Diffuse-reflective, Sensing distance: 90 mm (narrow beam), PNP output, COM2 (38.4 kbps), M12 Pre-wired connector model, 0.3 m |
|
|
IO-Link Photoelectric Sensor, Diffuse-reflective, Sensing distance: 90 mm (narrow beam), PNP output, COM3 (230.4kbps), M12 Pre-wired connector model, 0.3 m |
|
|
IO-Link Photoelectric Sensor, Diffuse-reflective, Sensing distance: 90 mm (narrow beam), PNP output, COM2 (38.4 kbps), M8 connector model |
|
|
IO-Link Photoelectric Sensor, Diffuse-reflective, Sensing distance: 90 mm (narrow beam), PNP output, COM3 (230.4kbps), M8 connector model |
|
|
IO-Link Photoelectric Sensor, Retro-reflective with MSR function, Sensing distance: 4 m (when using E39-R1S), PNP output, COM2 (38.4 kbps), Pre-wired model, 2 m |
|
|
IO-Link Photoelectric Sensor, Retro-reflective with MSR function, Sensing distance: 4 m (when using E39-R1S), PNP output, COM3 (230.4kbps), Pre-wired model, 2 m |
|
|
IO-Link Photoelectric Sensor, Retro-reflective with MSR function, Sensing distance: 4 m (when using E39-R1S), PNP output, COM2 (38.4 kbps), M12 Pre-wired connector model, 0.3 m |
|
|
IO-Link Photoelectric Sensor, Retro-reflective with MSR function, Sensing distance: 4 m (when using E39-R1S), PNP output, COM3 (230.4kbps), M12 Pre-wired connector model, 0.3 m |
|
|
IO-Link Photoelectric Sensor, Retro-reflective with MSR function, Sensing distance: 4 m (when using E39-R1S), PNP output, COM2 (38.4 kbps), M8 connector model |
|
|
IO-Link Photoelectric Sensor, Retro-reflective with MSR function, Sensing distance: 4 m (when using E39-R1S), PNP output, COM3 (230.4kbps), M8 connector model |
|
|
IO-Link Photoelectric Sensor, Through-beam, Sensing distance: 15 m, PNP output, COM2 (38.4 kbps), Pre-wired model, 2 m |
|
|
IO-Link Photoelectric Sensor, Through-beam, Sensing distance: 15 m, PNP output, COM3 (230.4kbps), Pre-wired model, 2 m |