Page top

Item list of S8VK-X

Switch Mode Power Supply (60/120/240/480-W Models)

Switch Mode Power Supply (60/120/240/480-W Models) S8VK-X

EtherNet/IP, Modbus TCP-Compatible Maximizing System Availability Through the Connecting of Equipment to IoT

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 11 of 11

Model Number Description
Switch Mode Power Supply, Capacity 30 W, Output voltage 5 V
Switch Mode Power Supply, Capacity 60 W, Output voltage 12 V
Switch Mode Power Supply, Capacity 60 W, Output voltage 24 V
Switch Mode Power Supply, Capacity 90 W, Output voltage 24 V
Switch Mode Power Supply, Capacity 90 W, Output voltage 24 V
Switch Mode Power Supply, Capacity 120 W, Output voltage 24 V
Switch Mode Power Supply, Capacity 120 W, Output voltage 24 V
Switch Mode Power Supply, Capacity 240 W, Output voltage 24 V
Switch Mode Power Supply, Capacity 240 W, Output voltage 24 V
Switch Mode Power Supply, Capacity 480 W, Output voltage 24 V
Switch Mode Power Supply, Capacity 480 W, Output voltage 24 V

All Items 1 - 11 of 11