DC Axial Fans
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
DC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 25, High speed |
![]() |
DC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 25, High speed, Accessories Finger guard x 1;M4 screws;Nut Set |
![]() |
DC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 25, High speed, Accessories Finger guard x 2;M4 screws;Nut Set |
![]() |
DC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 25, Low speed |
![]() |
DC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 25, Low speed, Accessories Finger guard x 1;M4 screws;Nut Set |
![]() |
DC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 25, Low speed, Accessories Finger guard x 2;M4 screws;Nut Set |
![]() |
DC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 38, High speed |
![]() |
DC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 38, High speed, Accessories Finger guard x 1;M4 screws;Nut Set |
![]() |
DC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 38, High speed, Accessories Finger guard x 2;M4 screws;Nut Set |
![]() |
DC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 38, Low speed |
![]() |
DC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 38, Low speed, Accessories Finger guard x 1;M4 screws;Nut Set |
![]() |
DC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 38, Low speed, Accessories Finger guard x 2;M4 screws;Nut Set |