Switch Mode Power Supply (240/480/960-W Models)
Even more compact three-phase 380 to 480 V input power supplies. Reduces wiring work with the Push-In Plus terminals. With a line-up that includes 24 VDC and 48 VDC models.
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
|
|
Switch Mode Power Supply, Capacity 240 W, Rated input voltage 380 to 480 VACOutput voltage 24 V |
|
|
Switch Mode Power Supply, Capacity 240 W, Rated input voltage 380 to 480 VACOutput voltage 48 V |
|
|
Switch Mode Power Supply, Capacity 480 W, Rated input voltage 380 to 480 VACOutput voltage 24 V |
|
|
Switch Mode Power Supply, Capacity 480 W, Rated input voltage 380 to 480 VACOutput voltage 48 V |
|
|
Switch Mode Power Supply, Capacity 960 W, Rated input voltage 380 to 480 VACOutput voltage 24 V |
|
|
Switch Mode Power Supply, Capacity 960 W, Rated input voltage 380 to 480 VACOutput voltage 48 V |