Page top

Item list of E3Z

Compact Photoelectric Sensor with Built-in Amplifier

Compact Photoelectric Sensor with Built-in Amplifier E3Z

The Standard for Photoelectric Sensors with a Secure Track Record of One Million Sold Yearly.

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 101 - 120 of 122

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6
  7. 7
Model NumberDescription
Through-beam type, Sensing distance 15 m, Light-ON/Dark-ON selectable, NPN, Pre-wired models (5 m), Infrared LED (870 nm)
Through-beam type, Sensing distance 15 m, Light-ON/Dark-ON selectable, NPN, Pre-wired M8 connector models (0.3 m), Infrared LED (870 nm)
Through-beam type, Sensing distance 30 m, Light-ON/Dark-ON selectable, NPN, Pre-wired models (2 m), Infrared LED (870 nm)
Through-beam type, Sensing distance 15 m, Light-ON/Dark-ON selectable, NPN, M8 connector models, Infrared LED (870 nm)
Through-beam type, Sensing distance 10 m, Light-ON/Dark-ON selectable, NPN, M8 connector models, Red LED (660 nm)
Through-beam type, Sensing distance 30 m, Light-ON/Dark-ON selectable, NPN, M8 connector models, Infrared LED (870 nm)
Through-beam type, Sensing distance 15 m, Light-ON/Dark-ON selectable, PNP, Pre-wired models (0.5 m), Infrared LED (870 nm)
Through-beam type, Sensing distance 15 m, Light-ON/Dark-ON selectable, PNP, Pre-wired models (2 m), Infrared LED (870 nm)
Through-beam type, Sensing distance 15 m, Light-ON/Dark-ON selectable, PNP, Pre-wired models (5 m), Infrared LED (870 nm)
Through-beam type, Sensing distance 10 m, Light-ON/Dark-ON selectable, PNP, Pre-wired models (2 m), Red LED (660 nm)
Through-beam type, Sensing distance 10 m, Light-ON/Dark-ON selectable, PNP, Pre-wired models (5 m), Red LED (660 nm)
Through-beam type, Sensing distance 15 m, Light-ON/Dark-ON selectable, PNP, Pre-wired models (2 m), Infrared LED (870 nm)
Through-beam type, Sensing distance 15 m, Light-ON/Dark-ON selectable, PNP, Pre-wired models (5 m), Infrared LED (870 nm)
Through-beam type, Sensing distance 15 m, Light-ON/Dark-ON selectable, PNP, Pre-wired M8 connector models (0.3 m), Infrared LED (870 nm)
Through-beam type, Sensing distance 30 m, Light-ON/Dark-ON selectable, PNP, Pre-wired models (2 m), Infrared LED (870 nm)
Through-beam type, Sensing distance 15 m, Light-ON/Dark-ON selectable, PNP, M8 connector models, Infrared LED (870 nm)
Through-beam type, Sensing distance 10 m, Light-ON/Dark-ON selectable, PNP, M8 connector models, Red LED (660 nm)
Through-beam type, Sensing distance 30 m, Light-ON/Dark-ON selectable, PNP, M8 connector models, Infrared LED (870 nm)
M8 Screw-on Water-resistant Connectors, Standard cable (2 m), Straight, 4 pole
M8 Screw-on Water-resistant Connectors, Standard cable (5 m), Straight, 4 pole

All Items 101 - 120 of 122

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6
  7. 7