Compact Photoelectric Sensor with Built-in Amplifier
The Standard for Photoelectric Sensors with a Secure Track Record of One Million Sold Yearly.
about this Product Family
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Retro-reflective without M.S.R. function, Sensing distance When using the E39-R1S: 80 to 500 mm, Light-ON/Dark-ON selectable, NPN, Pre-wired models (0.5 m), Red LED (660 nm) |
![]() |
Retro-reflective without M.S.R. function, Sensing distance When using the E39-R1S: 80 to 500 mm, Light-ON/Dark-ON selectable, NPN, Pre-wired models (2 m), Red LED (660 nm) |
![]() |
Retro-reflective without M.S.R. function, Sensing distance When using the E39-R1S: 80 to 500 mm, Light-ON/Dark-ON selectable, NPN, Pre-wired models (5 m), Red LED (660 nm) |
![]() |
Retro-reflective without M.S.R. function, Sensing distance When using the E39-R1S: 0.5 to 2 m, Light-ON/Dark-ON selectable, NPN, Pre-wired models (0.5 m), Red LED (660 nm) |
![]() |
Retro-reflective without M.S.R. function, Sensing distance When using the E39-R1S: 0.5 to 2 m, Light-ON/Dark-ON selectable, NPN, Pre-wired models (2 m), Red LED (660 nm) |
![]() |
Retro-reflective without M.S.R. function, Sensing distance When using the E39-R1S: 0.5 to 2 m, Light-ON/Dark-ON selectable, NPN, Pre-wired models (5 m), Red LED (660 nm) |
![]() |
Retro-reflective without M.S.R. function, Sensing distance When using the E39-R1S: 80 to 500 mm, Light-ON/Dark-ON selectable, NPN, M8 connector models, Red LED (660 nm) |
![]() |
Retro-reflective without M.S.R. function, Sensing distance When using the E39-R1S: 0.5 to 2 m, Light-ON/Dark-ON selectable, NPN, M8 connector models, Red LED (660 nm) |
![]() |
Retro-reflective without M.S.R. function, Sensing distance When using the E39-R1S: 80 to 500 mm, Light-ON/Dark-ON selectable, PNP, Pre-wired models (0.5 m), Red LED (660 nm) |
![]() |
Retro-reflective without M.S.R. function, Sensing distance When using the E39-R1S: 80 to 500 mm, Light-ON/Dark-ON selectable, PNP, Pre-wired models (2 m), Red LED (660 nm) |
![]() |
Retro-reflective without M.S.R. function, Sensing distance When using the E39-R1S: 0.5 to 2 m, Light-ON/Dark-ON selectable, PNP, Pre-wired models (0.5 m), Red LED (660 nm) |
![]() |
Retro-reflective without M.S.R. function, Sensing distance When using the E39-R1S: 0.5 to 2 m, Light-ON/Dark-ON selectable, PNP, Pre-wired models (2 m), Red LED (660 nm) |
![]() |
Retro-reflective without M.S.R. function, Sensing distance When using the E39-R1S: 80 to 500 mm, Light-ON/Dark-ON selectable, PNP, M8 connector models, Red LED (660 nm) |
![]() |
Retro-reflective without M.S.R. function, Sensing distance When using the E39-R1S: 0.5 to 2 m, Light-ON/Dark-ON selectable, PNP, M8 connector models, Red LED (660 nm) |
![]() |
Diffuse-reflective, Sensing distance White paper 100 x 100 mm: 100 mm, Light-ON/Dark-ON selectable, NPN, Pre-wired models (0.5 m), Infrared LED (860 nm) |
![]() |
Diffuse-reflective, Sensing distance White paper 100 x 100 mm: 100 mm, Light-ON/Dark-ON selectable, NPN, Pre-wired models (2 m), Infrared LED (860 nm) |
![]() |
Diffuse-reflective, Sensing distance White paper 100 x 100 mm: 100 mm, Light-ON/Dark-ON selectable, NPN, Pre-wired models (5 m), Infrared LED (860 nm) |
![]() |
Diffuse-reflective, Sensing distance White paper 100 x 100 mm: 100 mm, Light-ON/Dark-ON selectable, NPN, Pre-wired models (2 m), Infrared LED (860 nm) |
![]() |
Diffuse-reflective, Sensing distance White paper 100 x 100 mm: 100 mm, Light-ON/Dark-ON selectable, NPN, Pre-wired M8 connector models (0.3 m), Infrared LED (860 nm) |
![]() |
Diffuse-reflective, Sensing distance White paper 300 x 300 mm: 1 m, Light-ON/Dark-ON selectable, NPN, Pre-wired models (0.5 m), Infrared LED (860 nm) |