Compact Photoelectric Sensor with Built-in Amplifier
The Standard for Photoelectric Sensors with a Secure Track Record of One Million Sold Yearly.
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
|
|
Compact Photoelectric Sensor with Built-in Amplifier, Square type, Sensing distance: 60 to 120 mm, PNP open collector, Pre-wired model, 2 m |
|
|
Compact Photoelectric Sensor with Built-in Amplifier, Square type, Sensing distance: 60 to 120 mm, PNP open collector, Pre-wired model, 5 m |
|
|
Compact Photoelectric Sensor with Built-in Amplifier, Transparent glasses type, Square type, Sensing distance: 10 to 50 mm, PNP open collector, Pre-wired model, 2 m |
|
|
Compact Photoelectric Sensor with Built-in Amplifier, Square type, Sensing distance: 60 to 120 mm, PNP open collector, M8 connector models |
|
|
Compact Photoelectric Sensor with Built-in Amplifier, Transparent glasses type, Square type, Sensing distance: 10 to 50 mm, PNP open collector, M8 connector models |
|
|
Compact Photoelectric Sensor with Built-in Amplifier, Square type, Sensing distance: 20 to 200 mm (BGS max setting), NPN open collector, Pre-wired model, 0.5 m |
|
|
Compact Photoelectric Sensor with Built-in Amplifier, Square type, Sensing distance: 20 to 200 mm (BGS max setting), NPN open collector, Pre-wired model, 2 m |
|
|
Compact Photoelectric Sensor with Built-in Amplifier, Square type, Sensing distance: 20 to 200 mm (BGS max setting), NPN open collector, Pre-wired model, 5 m |
|
|
Compact Photoelectric Sensor with Built-in Amplifier, Square type, Sensing distance: 2 to 80 mm (BGS max setting), NPN open collector, Pre-wired model, 0.5 m |
|
|
Compact Photoelectric Sensor with Built-in Amplifier, Square type, Sensing distance: 2 to 80 mm (BGS max setting), NPN open collector, Pre-wired model, 2 m |
|
|
Compact Photoelectric Sensor with Built-in Amplifier, Square type, Sensing distance: 2 to 80 mm (BGS max setting), NPN open collector, Pre-wired model, 5 m |
|
|
Compact Photoelectric Sensor with Built-in Amplifier, Square type, Sensing distance: 20 to 200 mm (BGS max setting), NPN open collector, M8 connector models |
|
|
Compact Photoelectric Sensor with Built-in Amplifier, Square type, Sensing distance: 2 to 80 mm (BGS max setting), NPN open collector, M8 connector models |
|
|
Compact Photoelectric Sensor with Built-in Amplifier, Square type, Sensing distance: 20 to 200 mm (BGS max setting), PNP open collector, Pre-wired model, 0.5 m |
|
|
Compact Photoelectric Sensor with Built-in Amplifier, Square type, Sensing distance: 20 to 200 mm (BGS max setting), PNP open collector, Pre-wired model, 2 m |
|
|
Compact Photoelectric Sensor with Built-in Amplifier, Square type, Sensing distance: 20 to 200 mm (BGS max setting), PNP open collector, Pre-wired model, 5 m |
|
|
Compact Photoelectric Sensor with Built-in Amplifier, Square type, Sensing distance: 2 to 80 mm (BGS max setting), PNP open collector, Pre-wired model, 0.5 m |
|
|
Compact Photoelectric Sensor with Built-in Amplifier, Square type, Sensing distance: 2 to 80 mm (BGS max setting), PNP open collector, Pre-wired model, 2 m |
|
|
Compact Photoelectric Sensor with Built-in Amplifier, Square type, Sensing distance: 20 to 200 mm (BGS max setting), PNP open collector, M8 connector models |
|
|
Compact Photoelectric Sensor with Built-in Amplifier, Square type, Sensing distance: 2 to 80 mm (BGS max setting), PNP open collector, M8 connector models |