Built-in Amplifier Photoelectric Sensor (Medium Size)
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Diffuse-reflective, Sensing distance 10 to 200 mm, Detecting direction Front, PNP, Pre-wired models, 2 m |
![]() |
Diffuse-reflective, Sensing distance 10 to 200 mm, Detecting direction Front, PNP, Pre-wired models, 5 m |
![]() |
Diffuse-reflective, Sensing distance 700 mm, Detecting direction Front, PNP, Pre-wired models, 2 m |
![]() |
Diffuse-reflective, Sensing distance 700 mm, Detecting direction Front, PNP, Pre-wired models, 5 m |
![]() |
Diffuse-reflective, Sensing distance 100 mm, Detecting direction Front, PNP, Pre-wired models, 2 m |
![]() |
Diffuse-reflective, Sensing distance 100 mm, Detecting direction Front, PNP, Pre-wired models, 5 m |
![]() |
Diffuse-reflective, Sensing distance 10 to 200 mm, Detecting direction Front, PNP, M12 connector models |
![]() |
Diffuse-reflective, Sensing distance 700 mm, Detecting direction Front, PNP, M12 connector models |
![]() |
Diffuse-reflective, Sensing distance 100 mm, Detecting direction Front, PNP, M12 connector models |
![]() |
Diffuse-reflective, Sensing distance 10 to 200 mm, Detecting direction Front, PNP, Pre-wired models, 2 m |
![]() |
Diffuse-reflective, Sensing distance 700 mm, Detecting direction Front, PNP, Pre-wired models, 2 m |
![]() |
Diffuse-reflective, Sensing distance 700 mm, Detecting direction Front, PNP, Pre-wired models, 5 m |
![]() |
Diffuse-reflective, Sensing distance 100 mm, Detecting direction Front, PNP, Pre-wired models, 2 m |
![]() |
Retro-reflective with M.S.R. function, Sensing distance 0.1 to 2 m, Detecting direction Top panel, NPN, Pre-wired models, 2 m |
![]() |
Retro-reflective with M.S.R. function, Sensing distance 0.1 to 2 m, Detecting direction Top panel, NPN, Pre-wired models, 5 m |
![]() |
Retro-reflective with M.S.R. function, Sensing distance 0.1 to 2 m, Detecting direction Top panel, NPN, M12 connector models |
![]() |
Retro-reflective with M.S.R. function, Sensing distance 0.1 to 2 m, Detecting direction Top panel, NPN, Pre-wired models, 2 m |
![]() |
Retro-reflective with M.S.R. function, Sensing distance 0.1 to 2 m, Detecting direction Top panel, NPN, Pre-wired models, 5 m |
![]() |
Retro-reflective with M.S.R. function, Sensing distance 0.1 to 2 m, Detecting direction Top panel, PNP, Pre-wired models, 2 m |
![]() |
Retro-reflective with M.S.R. function, Sensing distance 0.1 to 2 m, Detecting direction Top panel, PNP, Pre-wired models, 5 m |