Oil-resistive, Long-range Photoelectric Sensor with Metal Housing
                                                Water- and Oil-resistant Photoelectric Sensor with Metal Housing Used for Long-range Sensing
Displaying individual registered product index. Select and click for details.
| Model Number | Description | 
|---|---|
| 
                                                    
                                                         | 
                                                Oil-resistant, Long-range Photoelectric Sensor with Metal Housing, Diffuse-reflective, Horizontal type, Sensing distance: 700 mm, Pre-wired model, 2 m | 
| 
                                                    
                                                         | 
                                                Oil-resistant, Long-range Photoelectric Sensor with Metal Housing, Diffuse-reflective, Horizontal type, Sensing distance: 700 mm, Pre-wired model, 5 m | 
| 
                                                    
                                                         | 
                                                Oil-resistant, Long-range Photoelectric Sensor with Metal Housing, Diffuse-reflective, Horizontal type, Sensing distance: 700 mm, Pre-wired M12 connector model, 0.3 m | 
| 
                                                    
                                                         | 
                                                Oil-resistant, Long-range Photoelectric Sensor with Metal Housing, Diffuse-reflective, Horizontal type, Sensing distance: 2 m, Pre-wired model, 2 m | 
| 
                                                    
                                                         | 
                                                Oil-resistant, Long-range Photoelectric Sensor with Metal Housing, Diffuse-reflective, Horizontal type, Sensing distance: 2 m, Pre-wired model, 5 m | 
| 
                                                    
                                                         | 
                                                Oil-resistant, Long-range Photoelectric Sensor with Metal Housing, Diffuse-reflective, Horizontal type, Sensing distance: 2 m, Pre-wired M12 connector model, 0.3 m | 
| 
                                                    
                                                         | 
                                                Oil-resistant, Long-range Photoelectric Sensor with Metal Housing, Diffuse-reflective, Vertical type, Sensing distance: 700 mm, Pre-wired model, 2 m | 
| 
                                                    
                                                         | 
                                                Oil-resistant, Long-range Photoelectric Sensor with Metal Housing, Diffuse-reflective, Vertical type, Sensing distance: 700 mm, Pre-wired model, 5 m | 
| 
                                                    
                                                         | 
                                                Oil-resistant, Long-range Photoelectric Sensor with Metal Housing, Diffuse-reflective, Vertical type, Sensing distance: 700 mm, Pre-wired M12 connector model, 0.3 m | 
| 
                                                    
                                                         | 
                                                Oil-resistant, Long-range Photoelectric Sensor with Metal Housing, Diffuse-reflective, Vertical type, Sensing distance: 2 m, Pre-wired model, 2 m | 
| 
                                                    
                                                         | 
                                                Oil-resistant, Long-range Photoelectric Sensor with Metal Housing, Diffuse-reflective, Vertical type, Sensing distance: 2 m, Pre-wired M12 connector model, 0.3 m | 
| 
                                                    
                                                         | 
                                                Oil-resistant, Long-range Photoelectric Sensor with Metal Housing, Retro-reflective with M.S.R. function, Horizontal type, Sensing distance: 3 m (Using the E39-R1 Reflector), Pre-wired model, 2 m | 
| 
                                                    
                                                         | 
                                                Oil-resistant, Long-range Photoelectric Sensor with Metal Housing, Retro-reflective with M.S.R. function, Horizontal type, Sensing distance: 3 m (Using the E39-R1 Reflector), Pre-wired model, 5 m | 
| 
                                                    
                                                         | 
                                                Oil-resistant, Long-range Photoelectric Sensor with Metal Housing, Retro-reflective with M.S.R. function, Horizontal type, Sensing distance: 3 m (Using the E39-R1 Reflector), Pre-wired M12 connector model, 0.3 m | 
| 
                                                    
                                                         | 
                                                Oil-resistant, Long-range Photoelectric Sensor with Metal Housing, Retro-reflective with M.S.R. function, Vertical type, Sensing distance: 3 m (Using the E39-R1 Reflector), Pre-wired model, 2 m | 
| 
                                                    
                                                         | 
                                                Oil-resistant, Long-range Photoelectric Sensor with Metal Housing, Retro-reflective with M.S.R. function, Vertical type, Sensing distance: 3 m (Using the E39-R1 Reflector), Pre-wired model, 5 m | 
| 
                                                    
                                                         | 
                                                Oil-resistant, Long-range Photoelectric Sensor with Metal Housing, Retro-reflective with M.S.R. function, Vertical type, Sensing distance: 3 m (Using the E39-R1 Reflector), Pre-wired M12 connector model, 0.3 m | 
| 
                                                    
                                                         | 
                                                Oil-resistant, Long-range Photoelectric Sensor with Metal Housing, Through-beam type, Horizontal type, Sensing distance: 30 m, Pre-wired model, 2 m | 
| 
                                                    
                                                         | 
                                                Oil-resistant, Long-range Photoelectric Sensor with Metal Housing, Through-beam type, Horizontal type, Sensing distance: 30 m, Pre-wired model, 5 m | 
| 
                                                    
                                                         | 
                                                Oil-resistant, Long-range Photoelectric Sensor with Metal Housing, Through-beam type, Horizontal type, Sensing distance: 30 m, Pre-wired M12 connector model, 0.3 m |