Oil-resistive, Long-range Photoelectric Sensor with Metal Housing
Water- and Oil-resistant Photoelectric Sensor with Metal Housing Used for Long-range Sensing
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Diffuse-reflective, Horizontal type, Sensing distance 700 mm, Pre-wired models, 2 m |
![]() |
Diffuse-reflective, Horizontal type, Sensing distance 700 mm, Pre-wired models, 5 m |
![]() |
Diffuse-reflective, Horizontal type, Sensing distance 700 mm, Pre-wired M12 connector models, 0.3 m |
![]() |
Diffuse-reflective, Horizontal type, Sensing distance 2 m, Pre-wired models, 2 m |
![]() |
Diffuse-reflective, Horizontal type, Sensing distance 2 m, Pre-wired models, 5 m |
![]() |
Diffuse-reflective, Horizontal type, Sensing distance 2 m, Pre-wired M12 connector models, 0.3 m |
![]() |
Diffuse-reflective, Vertical type, Sensing distance 700 mm, Pre-wired models, 2 m |
![]() |
Diffuse-reflective, Vertical type, Sensing distance 700 mm, Pre-wired models, 5 m |
![]() |
Diffuse-reflective, Vertical type, Sensing distance 700 mm, Pre-wired M12 connector models, 0.3 m |
![]() |
Diffuse-reflective, Vertical type, Sensing distance 2 m, Pre-wired models, 2 m |
![]() |
Diffuse-reflective, Vertical type, Sensing distance 2 m, Pre-wired M12 connector models, 0.3 m |
![]() |
Retro-reflective with M.S.R. function, Horizontal type, Sensing distance 3 m, Pre-wired models, 2 m |
![]() |
Retro-reflective with M.S.R. function, Horizontal type, Sensing distance 3 m, Pre-wired models, 5 m |
![]() |
Retro-reflective with M.S.R. function, Horizontal type, Sensing distance 3 m, Pre-wired M12 connector models, 0.3 m |
![]() |
Retro-reflective with M.S.R. function, Vertical type, Sensing distance 3 m, Pre-wired models, 2 m |
![]() |
Retro-reflective with M.S.R. function, Vertical type, Sensing distance 3 m, Pre-wired models, 5 m |
![]() |
Retro-reflective with M.S.R. function, Vertical type, Sensing distance 3 m, Pre-wired M12 connector models, 0.3 m |
![]() |
Through-beam type, Horizontal type, Sensing distance 30 m, Pre-wired models, 2 m |
![]() |
Through-beam type, Horizontal type, Sensing distance 30 m, Pre-wired models, 5 m |
![]() |
Through-beam type, Horizontal type, Sensing distance 30 m, Pre-wired M12 connector models, 0.3 m |