Long-barrel Inductive Proximity Sensor
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Shielded, Cylinder type (with screw) M18, AC 2-wire models, Sensing distance 5 mm ±10%, NO, Pre-wired models (5 m) |
![]() |
Shielded, Cylinder type (with screw) M18, AC 2-wire models, Sensing distance 5 mm ±10%, NC, Pre-wired models (2 m) |
![]() |
Shielded, Cylinder type (with screw) M18, AC 2-wire models, Sensing distance 5 mm ±10%, NC, Pre-wired models (5 m) |
![]() |
Shielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 7 mm ±10%, NO, Polarity, Pre-wired models (2 m) |
![]() |
Shielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 7 mm ±10%, NO, Polarity, Pre-wired models (5 m) |
![]() |
Shielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 7 mm ±10%, NO, Different frequency, Polarity, Pre-wired models (2 m) |
![]() |
Shielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 7 mm ±10%, NO, Different frequency, Polarity, Pre-wired models (5 m) |
![]() |
Shielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 7 mm ±10%, NC, Polarity, Pre-wired models (2 m) |
![]() |
Shielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 7 mm ±10%, NC, Polarity, Pre-wired models (5 m) |
![]() |
Unshielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 8 mm ±10%, NO, Polarity, Pre-wired models (2 m) |
![]() |
Unshielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 8 mm ±10%, NO, Polarity, Pre-wired models (5 m) |
![]() |
Unshielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 8 mm ±10%, NO, Different frequency, Polarity, Pre-wired models (2 m) |
![]() |
Unshielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 8 mm ±10%, NC, Polarity, Pre-wired models (2 m) |
![]() |
Unshielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 8 mm ±10%, NC, Polarity, Pre-wired models (5 m) |