Super-compact Proximity Sensor
Advanced Performance and Wide Range of Selections in a Supercompact Size
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E2S-W24-R 5M | Compact square type proximity sensor, Top panel, Sensing distance 2.5 mm, DC 3-wire, NPN, NC, Robot cable (Bend-resistant), Cable length 5 m |
E2S-W24B 1M | Compact square type proximity sensor, Top panel, Sensing distance 2.5 mm, DC 3-wire, NPN, NC, Different frequency, Cable length 1 m |
E2S-W24B 5M | Compact square type proximity sensor, Top panel, Sensing distance 2.5 mm, DC 3-wire, NPN, NC, Different frequency, Cable length 5 m |
E2S-W25 1M | Compact square type proximity sensor, Top panel, Sensing distance 2.5 mm, DC 3-wire, PNP, NO, Cable length 1 m |
E2S-W25 2M | Compact square type proximity sensor, Top panel, Sensing distance 2.5 mm, DC 3-wire, PNP, NO, Cable length 2 m |
E2S-W25B 1M | Compact square type proximity sensor, Top panel, Sensing distance 2.5 mm, DC 3-wire, PNP, NO, Different frequency, Cable length 1 m |
E2S-W26 1M | Compact square type proximity sensor, Top panel, Sensing distance 2.5 mm, DC 3-wire, PNP, NC, Cable length 1 m |
E2S-W26 2M | Compact square type proximity sensor, Top panel, Sensing distance 2.5 mm, DC 3-wire, PNP, NC, Cable length 2 m |
E2S-W26 5M | Compact square type proximity sensor, Top panel, Sensing distance 2.5 mm, DC 3-wire, PNP, NC, Cable length 5 m |