Super-compact Proximity Sensor
Advanced Performance and Wide Range of Selections in a Supercompact Size
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E2S-Q11 1M | Compact square type proximity sensor, Front, Sensing distance 1.6 mm, DC 2-wire, NO, Cable length 1 m |
E2S-Q11-R 1M | Compact square type proximity sensor, Front, Sensing distance 1.6 mm, DC 2-wire, NO, Robot cable (Bend-resistant), Cable length 1 m |
E2S-Q11B 1M | Compact square type proximity sensor, Front, Sensing distance 1.6 mm, DC 2-wire, NO, Different frequency, Cable length 1 m |
E2S-Q12 1M | Compact square type proximity sensor, Front, Sensing distance 1.6 mm, DC 2-wire, NC, 1 m |
E2S-Q12B 1M | Compact square type proximity sensor, Front, Sensing distance 1.6 mm, DC 2-wire, NC, Different frequency, 1 m |
E2S-Q13 1M | Compact square type proximity sensor, Front, Sensing distance 1.6 mm, DC 3-wire, NPN, NO, Cable length 1 m |
E2S-Q13 2M | Compact square type proximity sensor, Front, Sensing distance 1.6 mm, DC 3-wire, NPN, NO, Cable length 2 m |
E2S-Q13-R 1M | Compact square type proximity sensor, Front, Sensing distance 1.6 mm, DC 3-wire, NPN, NO, Robot cable (Bend-resistant), Cable length 1 m |
E2S-Q13B 1M | Compact square type proximity sensor, Front, Sensing distance 1.6 mm, DC 3-wire, NPN, NO, Different frequency, Cable length 1 m |
E2S-Q13B 2M | Compact square type proximity sensor, Front, Sensing distance 1.6 mm, DC 3-wire, NPN, NO, Different frequency, Cable length 2 m |
E2S-Q14 1M | Compact square type proximity sensor, Front, Sensing distance 1.6 mm, DC 3-wire, NPN, NC, Cable length 1 m |
E2S-Q14 2M | Compact square type proximity sensor, Front, Sensing distance 1.6 mm, DC 3-wire, NPN, NC, Cable length 2 m |
E2S-Q15 1M | Compact square type proximity sensor, Front, Sensing distance 1.6 mm, DC 3-wire, PNP, NO, Cable length 1 m |
E2S-Q15 3M | Compact square type proximity sensor, Front, Sensing distance 1.6 mm, DC 3-wire, PNP, NO, Cable length 3 m |
E2S-Q15B 1M | Compact square type proximity sensor, Front, Sensing distance 1.6 mm, DC 3-wire, PNP, NO, Different frequency, Cable length 1 m |
E2S-Q16 1M | Compact square type proximity sensor, Front, Sensing distance 1.6 mm, DC 3-wire, PNP, NC, Cable length 1 m |
E2S-Q21 1M | Compact square type proximity sensor, Front, Sensing distance 2.5 mm, DC 2-wire, NO, Cable length 1 m |
E2S-Q21 2M | Compact square type proximity sensor, Front, Sensing distance 2.5 mm, DC 2-wire, NO, Cable length 2 m |
E2S-Q21 5M | Compact square type proximity sensor, Front, Sensing distance 2.5 mm, DC 2-wire, NO, Cable length 5 m |
E2S-Q21B 1M | Compact square type proximity sensor, Front, Sensing distance 2.5 mm, DC 2-wire, NO, Different frequency, Cable length 1 m |