Flat Inductive Proximity Sensor
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Unshielded, Square type, DC Three-wires models, Sensing distance 3 mm ±10%, NO, PNP open collector, Pre-wired models Robot cable (Bend-resistant) (5 m) |
![]() |
Unshielded, Square type, DC Three-wires models, Sensing distance 3 mm ±10%, NC, PNP open collector, Pre-wired models (2 m) |
![]() |
Unshielded, Square type, DC Three-wires models, Sensing distance 3 mm ±10%, NC, PNP open collector, Pre-wired models (5 m) |
![]() |
Unshielded, Square type, DC Three-wires models, Sensing distance 3 mm ±10%, NC, PNP open collector, Pre-wired models Robot cable (Bend-resistant) (2 m) |
![]() |
Unshielded, Square type, DC Three-wires models, Sensing distance 3 mm ±10%, NC, PNP open collector, Different frequency, Pre-wired models (2 m) |
![]() |
Unshielded, Square type, DC Three-wires models, Sensing distance 3 mm ±10%, NO, NPN open collector, Pre-wired models (2 m) |
![]() |
Unshielded, Square type, DC Three-wires models, Sensing distance 3 mm ±10%, NO, NPN open collector, Pre-wired models (5 m) |
![]() |
Unshielded, Square type, DC Three-wires models, Sensing distance 3 mm ±10%, NO, NPN open collector, Pre-wired models Robot cable (Bend-resistant) (2 m) |
![]() |
Unshielded, Square type, DC Three-wires models, Sensing distance 3 mm ±10%, NO, NPN open collector, Pre-wired models Robot cable (Bend-resistant) (5 m) |
![]() |
Unshielded, Square type, DC Three-wires models, Sensing distance 3 mm ±10%, NO, NPN open collector, Different frequency, Pre-wired models (2 m) |
![]() |
Unshielded, Square type, DC Three-wires models, Sensing distance 3 mm ±10%, NO, NPN open collector, Different frequency, Pre-wired models Robot cable (Bend-resistant) (5 m) |
![]() |
Unshielded, Square type, DC Three-wires models, Sensing distance 3 mm ±10%, NC, NPN open collector, Pre-wired models (2 m) |
![]() |
Unshielded, Square type, DC Three-wires models, Sensing distance 3 mm ±10%, NC, NPN open collector, Pre-wired models (5 m) |
![]() |
Unshielded, Square type, DC Three-wires models, Sensing distance 3 mm ±10%, NC, NPN open collector, Pre-wired models Robot cable (Bend-resistant) (2 m) |
![]() |
Unshielded, Square type, DC Three-wires models, Sensing distance 3 mm ±10%, NC, NPN open collector, Pre-wired models Robot cable (Bend-resistant) (5 m) |
![]() |
Unshielded, Square type, DC Three-wires models, Sensing distance 3 mm ±10%, NC, NPN open collector, Different frequency, Pre-wired models (2 m) |
![]() |
Shielded, Square type, DC Three-wires models, Sensing distance 5 mm ±10%, NO, NPN, Pre-wired models (2 m) |
![]() |
Shielded, Square type, DC Three-wires models, Sensing distance 5 mm ±10%, NO, NPN, Pre-wired models (5 m) |
![]() |
Shielded, Square type, DC Three-wires models, Sensing distance 5 mm ±10%, NC, NPN, Pre-wired models (2 m) |
![]() |
Shielded, Square type, DC Three-wires models, Sensing distance 5 mm ±10%, NC, NPN, Pre-wired models (5 m) |