Rectangular Standard Proximity Sensor
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Unshielded, Square type, DC 2-wire models, Sensing distance 12 mm ±10%, NO, Pre-wired models (5 m) |
![]() |
Unshielded, Square type, DC 2-wire models, Sensing distance 12 mm ±10%, NO, Different frequency, Pre-wired models (2 m) |
![]() |
Unshielded, Square type, DC 2-wire models, Sensing distance 12 mm ±10%, NO, Different frequency, Pre-wired models (5 m) |
![]() |
Unshielded, Square type, DC 2-wire models, Sensing distance 12 mm ±10%, NC, Pre-wired models (2 m) |
![]() |
Unshielded, Square type, DC 2-wire models, Sensing distance 12 mm ±10%, NC, Pre-wired models (5 m) |
![]() |
Unshielded, Square type, DC 2-wire models, Sensing distance 12 mm ±10%, NC, Different frequency, Pre-wired models (2 m) |
![]() |
Unshielded, Square type, DC 2-wire models, Sensing distance 20 mm ±10%, NO, Pre-wired models (2 m) |
![]() |
Unshielded, Square type, DC 2-wire models, Sensing distance 20 mm ±10%, NO, Pre-wired models (5 m) |
![]() |
Unshielded, Square type, DC 2-wire models, Sensing distance 20 mm ±10%, NO, Different frequency, Pre-wired models (2 m) |
![]() |
Unshielded, Square type, DC 2-wire models, Sensing distance 20 mm ±10%, NO, Different frequency, Pre-wired models (5 m) |
![]() |
Unshielded, Square type, DC 2-wire models, Sensing distance 20 mm ±10%, NC, Pre-wired models (2 m) |
![]() |
Unshielded, Square type, DC 2-wire models, Sensing distance 20 mm ±10%, NC, Pre-wired models (5 m) |
![]() |
Unshielded, Square type, DC 2-wire models, Sensing distance 20 mm ±10%, NC, Different frequency, Pre-wired models (2 m) |
![]() |
Unshielded, Square type, DC Three-wires models, Sensing distance 20 mm ±10%, NO, NPN, Pre-wired models (10 m) |
![]() |
Unshielded, Square type, DC Three-wires models, Sensing distance 20 mm ±10%, NO, NPN, Pre-wired models (2 m) |
![]() |
Unshielded, Square type, DC Three-wires models, Sensing distance 20 mm ±10%, NO, NPN, Pre-wired models (5 m) |
![]() |
Unshielded, Square type, DC Three-wires models, Sensing distance 20 mm ±10%, NO, NPN, Pre-wired models Robot cable (Bend-resistant) (2 m) |
![]() |
Unshielded, Square type, DC Three-wires models, Sensing distance 20 mm ±10%, NO, NPN, Different frequency, Pre-wired models (2 m) |
![]() |
Unshielded, Square type, DC Three-wires models, Sensing distance 20 mm ±10%, NO, NPN, Different frequency, Pre-wired models (5 m) |
![]() |
Unshielded, Square type, DC Three-wires models, Sensing distance 20 mm ±10%, NC, NPN, Pre-wired models (2 m) |