Cable Amplifier Proximity Sensor
Subminiature Sensors with Long-distance Detection
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E2EC-CR5C1 5M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 0.5 mm, DC Three-wires models, NO, Cable length 5 m |
E2EC-CR5C15 2M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 0.5 mm, DC Three-wires models, NO, Different frequency, Cable length 2 m |
E2EC-CR5C2 2M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 0.5 mm, DC Three-wires models, NC, Cable length 2 m |
E2EC-CR5C25 2M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 0.5 mm, DC Three-wires models, NC, Different frequency, Cable length 2 m |
E2EC-CR8D1 2M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 0.8 mm, DC 2-wire models, NO, Cable length 2 m |
E2EC-CR8D1 5M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 0.8 mm, DC 2-wire models, NO, Cable length 5 m |
E2EC-CR8D15 2M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 0.8 mm, DC 2-wire models, NO, Different frequency, Cable length 2 m |
E2EC-CR8D15 5M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 0.8 mm, DC 2-wire models, NO, Different frequency, Cable length 5 m |
E2EC-CR8D2 2M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 0.8 mm, DC 2-wire models, NC, Cable length 2 m |
E2EC-CR8D2 5M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 0.8 mm, DC 2-wire models, NC, Cable length 5 m |
E2EC-CR8D25 2M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 0.8 mm, DC 2-wire models, NC, Different frequency, Cable length 2 m |
E2EC-CR8D25 5M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 0.8 mm, DC 2-wire models, NC, Different frequency, Cable length 5 m |
E2EC-X4D1 2M | Proximity sensor with inline amplifier, Cylinder type (with screw), Sensing distance 4 mm, DC 2-wire models, NO, Cable length 2 m |
E2EC-X4D1 5M | Proximity sensor with inline amplifier, Cylinder type (with screw), Sensing distance 4 mm, DC 2-wire models, NO, Cable length 5 m |
E2EC-X4D15 2M | Proximity sensor with inline amplifier, Cylinder type (with screw), Sensing distance 4 mm, DC 2-wire models, NO, Different frequency, Cable length 2 m |
E2EC-X4D15 5M | Proximity sensor with inline amplifier, Cylinder type (with screw), Sensing distance 4 mm, DC 2-wire models, NO, Different frequency, Cable length 5 m |
E2EC-X4D2 2M | Proximity sensor with inline amplifier, Cylinder type (with screw), Sensing distance 4 mm, DC 2-wire models, NC, Cable length 2 m |
E2EC-X4D2 5M | Proximity sensor with inline amplifier, Cylinder type (with screw), Sensing distance 4 mm, DC 2-wire models, NC, Cable length 5 m |
E2EC-X4D25 2M | Proximity sensor with inline amplifier, Cylinder type (with screw), Sensing distance 4 mm, DC 2-wire models, NC, Different frequency, Cable length 2 m |
E2EC-X4D25 5M | Proximity sensor with inline amplifier, Cylinder type (with screw), Sensing distance 4 mm, DC 2-wire models, NC, Different frequency, Cable length 5 m |