Page top

Item list of E2EC

Cable Amplifier Proximity Sensor

Cable Amplifier Proximity Sensor E2EC

Subminiature Sensors with Long-distance Detection

Displaying individual registered product index. Select and click for details.

Count

All Items 21 - 40 of 40

Model Number Description
Shielded, Cylinder type 3 dia., DC Three-wires models, Sensing distance 0.5 mm ±15%, NO, NPN open collector, Pre-wired models (5 m)
Shielded, Cylinder type 3 dia., DC Three-wires models, Sensing distance 0.5 mm ±15%, NO, NPN open collector, Different frequency, Pre-wired models (2 m)
Shielded, Cylinder type 3 dia., DC Three-wires models, Sensing distance 0.5 mm ±15%, NC, NPN open collector, Pre-wired models (2 m)
Shielded, Cylinder type 3 dia., DC Three-wires models, Sensing distance 0.5 mm ±15%, NC, NPN open collector, Different frequency, Pre-wired models (2 m)
Shielded, Cylinder type 3 dia., DC 2-wire models, Sensing distance 0.8 mm ±15%, NO, Pre-wired models (2 m)
Shielded, Cylinder type 3 dia., DC 2-wire models, Sensing distance 0.8 mm ±15%, NO, Pre-wired models (5 m)
Shielded, Cylinder type 3 dia., DC 2-wire models, Sensing distance 0.8 mm ±15%, NO, Different frequency, Pre-wired models (2 m)
Shielded, Cylinder type 3 dia., DC 2-wire models, Sensing distance 0.8 mm ±15%, NO, Different frequency, Pre-wired models (5 m)
Shielded, Cylinder type 3 dia., DC 2-wire models, Sensing distance 0.8 mm ±15%, NC, Pre-wired models (2 m)
Shielded, Cylinder type 3 dia., DC 2-wire models, Sensing distance 0.8 mm ±15%, NC, Pre-wired models (5 m)
Shielded, Cylinder type 3 dia., DC 2-wire models, Sensing distance 0.8 mm ±15%, NC, Different frequency, Pre-wired models (2 m)
Shielded, Cylinder type 3 dia., DC 2-wire models, Sensing distance 0.8 mm ±15%, NC, Different frequency, Pre-wired models (5 m)
Shielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 4 mm ±10%, NO, Pre-wired models (2 m)
Shielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 4 mm ±10%, NO, Pre-wired models (5 m)
Shielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 4 mm ±10%, NO, Different frequency, Pre-wired models (2 m)
Shielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 4 mm ±10%, NO, Different frequency, Pre-wired models (5 m)
Shielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 4 mm ±10%, NC, Pre-wired models (2 m)
Shielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 4 mm ±10%, NC, Pre-wired models (5 m)
Shielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 4 mm ±10%, NC, Different frequency, Pre-wired models (2 m)
Shielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 4 mm ±10%, NC, Different frequency, Pre-wired models (5 m)

All Items 21 - 40 of 40