Cylindrical Proximity Sensor
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
|
|
Proximity Sensor, Cylinder type, M12, Unshielded, Sensing distance: 4 mm, AC 2-wire, NC, Pre-wired model, 2 m |
|
|
Proximity Sensor, Cylinder type, M12, Unshielded, Sensing distance: 4 mm, AC 2-wire, NC, Pre-wired model, 5 m |
|
|
Proximity Sensor, Cylinder type, M18, Unshielded, Sensing distance: 8 mm, DC 3-wire, NPN output, NO, Pre-wired model, 2 m |
|
|
Proximity Sensor, Cylinder type, M18, Unshielded, Sensing distance: 8 mm, DC 3-wire, NPN output, NO, Pre-wired model, 5 m |
|
|
Proximity Sensor, Cylinder type, M18, Unshielded, Sensing distance: 8 mm, DC 3-wire, NPN output, NC, Pre-wired model, 2 m |
|
|
Proximity Sensor, Cylinder type, M18, Unshielded, Sensing distance: 8 mm, DC 3-wire, NPN output, NC, Pre-wired model, 5 m |
|
|
Proximity Sensor, Cylinder type, M18, Unshielded, Sensing distance: 8 mm, DC 3-wire, PNP output, NO, Pre-wired model, 2 m |
|
|
Proximity Sensor, Cylinder type, M18, Unshielded, Sensing distance: 8 mm, DC 3-wire, PNP output, NO, Pre-wired model, 5 m |
|
|
Proximity Sensor, Cylinder type, M18, Unshielded, Sensing distance: 8 mm, DC 3-wire, PNP output, NC, Pre-wired model, 5 m |
|
|
Proximity Sensor, Cylinder type, M18, Unshielded, Sensing distance: 8 mm, DC 3-wire, PNP output, NC, Pre-wired model, 5 m |
|
|
Proximity Sensor, Cylinder type, M18, Unshielded, Sensing distance: 8 mm, AC 2-wire, NO, Pre-wired model, 2 m |
|
|
Proximity Sensor, Cylinder type, M18, Unshielded, Sensing distance: 8 mm, AC 2-wire, NO, Pre-wired model, 5 m |
|
|
Proximity Sensor, Cylinder type, M18, Unshielded, Sensing distance: 8 mm, AC 2-wire, NC, Pre-wired model, 2 m |
|
|
Proximity Sensor, Cylinder type, M18, Unshielded, Sensing distance: 8 mm, AC 2-wire, NC, Pre-wired model, 5 m |