Incremental 40-mm-dia. Rotary Encoder
General-purpose Encoder with External Diameter of 40 mm
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E6B2-CWZ3E 360P/R 0.5M | Rotary Encoder, 360 P/R, 5 to 12 VDC, NPN voltage output, Cable length 0.5 m |
E6B2-CWZ3E 360P/R 2M | Rotary Encoder, 360 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6B2-CWZ3E 400P/R 0.5M | Rotary Encoder, 400 P/R, 5 to 12 VDC, NPN voltage output, Cable length 0.5 m |
E6B2-CWZ3E 400P/R 2M | Rotary Encoder, 400 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6B2-CWZ3E 40P/R 0.5M | Rotary Encoder, 40 P/R, 5 to 12 VDC, NPN voltage output, Cable length 0.5 m |
E6B2-CWZ3E 40P/R 2M | Rotary Encoder, 40 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6B2-CWZ3E 500P/R 0.5M | Rotary Encoder, 500 P/R, 5 to 12 VDC, NPN voltage output, Cable length 0.5 m |
E6B2-CWZ3E 500P/R 2M | Rotary Encoder, 500 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6B2-CWZ3E 50P/R 0.5M | Rotary Encoder, 50 P/R, 5 to 12 VDC, NPN voltage output, Cable length 0.5 m |
E6B2-CWZ3E 50P/R 2M | Rotary Encoder, 50 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6B2-CWZ3E 600P/R 0.5M | Rotary Encoder, 600 P/R, 5 to 12 VDC, NPN voltage output, Cable length 0.5 m |
E6B2-CWZ3E 600P/R 2M | Rotary Encoder, 600 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6B2-CWZ3E 60P/R 0.5M | Rotary Encoder, 60 P/R, 5 to 12 VDC, NPN voltage output, Cable length 0.5 m |
E6B2-CWZ3E 60P/R 2M | Rotary Encoder, 60 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6B2-CWZ5B 1000P/R 0.5M | Rotary Encoder, 1000 P/R, 12 to 24 VDC, PNP open collector, Cable length 0.5 m |
E6B2-CWZ5B 100P/R 0.5M | Rotary Encoder, 100 P/R, 12 to 24 VDC, PNP open collector, Cable length 0.5 m |
E6B2-CWZ5B 2000P/R 0.5M | Rotary Encoder, 2000 P/R, 12 to 24 VDC, PNP open collector, Cable length 0.5 m |
E6B2-CWZ5B 200P/R 0.5M | Rotary Encoder, 200 P/R, 12 to 24 VDC, PNP open collector, Cable length 0.5 m |
E6B2-CWZ5B 360P/R 0.5M | Rotary Encoder, 360 P/R, 12 to 24 VDC, PNP open collector, Cable length 0.5 m |
E6B2-CWZ5B 500P/R 0.5M | Rotary Encoder, 500 P/R, 12 to 24 VDC, PNP open collector, Cable length 0.5 m |