Slim Incremental 50-mm-dia. Rotary Encoder
General-purpose Encoder with External Diameter of 50 mm
about this Product Family
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() | Incremental, Resolution 100P/R, 50-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m) |
![]() | Incremental, Resolution 10P/R, 50-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m) |
![]() | Incremental, Resolution 1200P/R, 50-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m) |
![]() | Incremental, Resolution 1500P/R, 50-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m) |
![]() | Incremental, Resolution 1800P/R, 50-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m) |
![]() | Incremental, Resolution 2000P/R, 50-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m) |
![]() | Incremental, Resolution 200P/R, 50-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m) |
![]() | Incremental, Resolution 20P/R, 50-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m) |
![]() | Incremental, Resolution 300P/R, 50-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m) |
![]() | Incremental, Resolution 30P/R, 50-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m) |
![]() | Incremental, Resolution 360P/R, 50-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m) |
![]() | Incremental, Resolution 400P/R, 50-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m) |
![]() | Incremental, Resolution 40P/R, 50-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m) |
![]() | Incremental, Resolution 500P/R, 50-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m) |
![]() | Incremental, Resolution 50P/R, 50-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m) |
![]() | Incremental, Resolution 600P/R, 50-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m) |
![]() | Incremental, Resolution 60P/R, 50-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m) |
![]() | Incremental, Resolution 1000P/R, 50-dia., 12 to 24 VDC, PNP open collector, Pre-wired models (2 m) |
![]() | Incremental, Resolution 100P/R, 50-dia., 12 to 24 VDC, PNP open collector, Pre-wired models (2 m) |
![]() | Incremental, Resolution 2000P/R, 50-dia., 12 to 24 VDC, PNP open collector, Pre-wired models (2 m) |