Page top

Item list of R87F / R87T

AC Axial Fans

AC Axial Fans R87F / R87T

Optimum Cooling with a Comprehensive Lineup of Axial Fans

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 41 - 60 of 72

  1. 1
  2. 2
  3. 3
  4. 4
Model NumberDescription
80 x 80 x t38 mm, Plastic blades type, High speed, Rated voltage 230 VAC, Terminal type
80 x 80 x t38 mm, Plastic blades type, Low speed, Rated voltage 230 VAC, Terminal type
92 x 92 x t25 mm, Plastic blades type, High speed, Rated voltage 230 VAC, Terminal type
92 x 92 x t25 mm, Plastic blades type, Low speed, Rated voltage 230 VAC, Terminal type
150 dia. x 38 mm, Metal blades type, High speed, Rated voltage 100 VAC, Lead-wire type
150 dia. x 55 mm, Metal blades type, High speed, Rated voltage 100 VAC, Lead-wire type
120 x 120 x t38 mm, Water-resistant model;Metal blades type, High speed, Rated voltage 100 VAC, Lead-wire type
120 x 120 x t38 mm, Metal blades type, High speed, Rated voltage 100 VAC, Terminal type
120 x 120 x t38 mm, Metal blades type, Medium speed, Rated voltage 100 VAC, Terminal type
80 x 80 x t25 mm, Metal blades type, High speed, Rated voltage 100 VAC, Lead-wire type
80 x 80 x t38 mm, Metal blades type, High speed, Rated voltage 100 VAC, Lead-wire type
150 dia. x 38 mm, Metal blades type, High speed, Rated voltage 115 VAC, Lead-wire type
150 dia. x 55 mm, Metal blades type, High speed, Rated voltage 115 VAC, Lead-wire type
120 x 120 x t38 mm, Water-resistant model;Metal blades type, High speed, Rated voltage 115 VAC, Lead-wire type
120 x 120 x t38 mm, Metal blades type, High speed, Rated voltage 115 VAC, Terminal type
120 x 120 x t38 mm, Metal blades type, Medium speed, Rated voltage 115 VAC, Terminal type
80 x 80 x t25 mm, Metal blades type, High speed, Rated voltage 115 VAC, Lead-wire type
80 x 80 x t38 mm, Metal blades type, High speed, Rated voltage 115 VAC, Lead-wire type
150 dia. x 38 mm, Metal blades type, High speed, Rated voltage 200 VAC, Lead-wire type
150 dia. x 55 mm, Metal blades type, High speed, Rated voltage 200 VAC, Lead-wire type

All Items 41 - 60 of 72

  1. 1
  2. 2
  3. 3
  4. 4