AC Axial Fans
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
AC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 25, High speed, Terminal type, 200 VAC |
![]() |
AC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 25, Low speed, Terminal type, 200 VAC |
![]() |
AC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 38, High speed, Terminal type, 200 VAC |
![]() |
AC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 38, Low speed, Terminal type, 200 VAC |
![]() |
AC Axial Fans, Plastic blades type, 80 x 80 mm, Frame thickness 25, High speed, Lead-wire type, 200 VAC |
![]() |
AC Axial Fans, Plastic blades type, 80 x 80 mm, Frame thickness 25, Low speed, Lead-wire type, 200 VAC |
![]() |
AC Axial Fans, Plastic blades type, 80 x 80 mm, Frame thickness 38, High speed, Terminal type, 200 VAC |
![]() |
AC Axial Fans, Plastic blades type, 80 x 80 mm, Frame thickness 38, Low speed, Terminal type, 200 VAC |
![]() |
AC Axial Fans, Plastic blades type, 92 x 92 mm, Frame thickness 25, High speed, Terminal type, 200 VAC |
![]() |
AC Axial Fans, Plastic blades type, 92 x 92 mm, Frame thickness 25, Low speed, Terminal type, 200 VAC |
![]() |
AC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 25, High speed, Terminal type, 230 VAC |
![]() |
AC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 25, Low speed, Terminal type, 230 VAC |
![]() |
AC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 38, High speed, Terminal type, 230 VAC |
![]() |
AC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 38, Low speed, Terminal type, 230 VAC |
![]() |
AC Axial Fans, Plastic blades type, 80 x 80 mm, Frame thickness 25, High speed, Lead-wire type, 230 VAC |
![]() |
AC Axial Fans, Plastic blades type, 80 x 80 mm, Frame thickness 25, Low speed, Lead-wire type, 230 VAC |
![]() |
AC Axial Fans, Plastic blades type, 80 x 80 mm, Frame thickness 38, High speed, Terminal type, 230 VAC |
![]() |
AC Axial Fans, Plastic blades type, 80 x 80 mm, Frame thickness 38, Low speed, Terminal type, 230 VAC |
![]() |
AC Axial Fans, Plastic blades type, 92 x 92 mm, Frame thickness 25, High speed, Terminal type, 230 VAC |
![]() |
AC Axial Fans, Plastic blades type, 92 x 92 mm, Frame thickness 25, Low speed, Terminal type, 230 VAC |