AC Axial Fans
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
AC Axial Fans, Metal blades type, 150 dia., Frame thickness 38, High speed, Lead-wire type, 100 VAC |
![]() |
AC Axial Fans, Metal blades type, 150 dia., Frame thickness 55, High speed, Lead-wire type, 100 VAC |
![]() |
AC Axial Fans, Water-resistant model;Metal blades type, 120 x 120 mm, Frame thickness 38, High speed, Lead-wire type, 100 VAC |
![]() |
AC Axial Fans, Metal blades type, 120 x 120 mm, Frame thickness 38, High speed, Terminal type, 100 VAC |
![]() |
AC Axial Fans, Metal blades type, 80 x 80 mm, Frame thickness 25, High speed, Lead-wire type, 100 VAC |
![]() |
AC Axial Fans, Metal blades type, 80 x 80 mm, Frame thickness 38, High speed, Lead-wire type, 100 VAC |
![]() |
AC Axial Fans, Metal blades type, 150 dia., Frame thickness 38, High speed, Lead-wire type, 115 VAC |
![]() |
AC Axial Fans, Metal blades type, 150 dia., Frame thickness 55, High speed, Lead-wire type, 115 VAC |
![]() |
AC Axial Fans, Water-resistant model;Metal blades type, 120 x 120 mm, Frame thickness 38, High speed, Lead-wire type, 115 VAC |
![]() |
AC Axial Fans, Metal blades type, 120 x 120 mm, Frame thickness 38, High speed, Terminal type, 115 VAC |
![]() |
AC Axial Fans, Metal blades type, 80 x 80 mm, Frame thickness 25, High speed, Lead-wire type, 115 VAC |
![]() |
AC Axial Fans, Metal blades type, 80 x 80 mm, Frame thickness 38, High speed, Lead-wire type, 115 VAC |
![]() |
AC Axial Fans, Metal blades type, 150 dia., Frame thickness 38, High speed, Lead-wire type, 200 VAC |
![]() |
AC Axial Fans, Metal blades type, 150 dia., Frame thickness 55, High speed, Lead-wire type, 200 VAC |
![]() |
AC Axial Fans, Water-resistant model;Metal blades type, 120 x 120 mm, Frame thickness 38, High speed, Lead-wire type, 200 VAC |
![]() |
AC Axial Fans, Metal blades type, 120 x 120 mm, Frame thickness 38, High speed, Terminal type, 200 VAC |
![]() |
AC Axial Fans, Metal blades type, 80 x 80 mm, Frame thickness 25, High speed, Lead-wire type, 200 VAC |
![]() |
AC Axial Fans, Metal blades type, 80 x 80 mm, Frame thickness 38, High speed, Lead-wire type, 200 VAC |
![]() |
AC Axial Fans, Metal blades type, 150 dia., Frame thickness 38, High speed, Lead-wire type, 230 VAC |
![]() |
AC Axial Fans, Metal blades type, 150 dia., Frame thickness 55, High speed, Lead-wire type, 230 VAC |