Miniature Power Relays
Best-selling, general-purpose relays that can be selected based on operating environment and application
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
MY2 AC100/110 | Miniature Power Relay, 2-pole, Single contact, Plug-in terminals, 100/110 VAC |
MY2 AC110/120 | Miniature Power Relay, 2-pole, Single contact, Plug-in terminals, 110/120 VAC |
MY2 AC12 | Miniature Power Relay, 2-pole, Single contact, Plug-in terminals, 12 VAC |
MY2 AC200/220 | Miniature Power Relay, 2-pole, Single contact, Plug-in terminals, 200/220 VAC |
MY2 AC220/240 | Miniature Power Relay, 2-pole, Single contact, Plug-in terminals, 220/240 VAC |
MY2 AC24 | Miniature Power Relay, 2-pole, Single contact, Plug-in terminals, 24 VAC |
MY2 DC100/110 | Miniature Power Relay, 2-pole, Single contact, Plug-in terminals, 100/110 VDC |
MY2 DC12 | Miniature Power Relay, 2-pole, Single contact, Plug-in terminals, 12 VDC |
MY2 DC24 | Miniature Power Relay, 2-pole, Single contact, Plug-in terminals, 24 VDC |
MY2 DC48 | Miniature Power Relay, 2-pole, Single contact, Plug-in terminals, 48 VDC |
MY2-02 AC100/110 | Miniature Power Relay, 2-pole, Single contact, PCB terminals, 100/110 VAC |
MY2-02 AC110/120 | Miniature Power Relay, 2-pole, Single contact, PCB terminals, 110/120 VAC |
MY2-02 AC12 | Miniature Power Relay, 2-pole, Single contact, PCB terminals, 12 VAC |
MY2-02 AC200/220 | Miniature Power Relay, 2-pole, Single contact, PCB terminals, 200/220 VAC |
MY2-02 AC220/240 | Miniature Power Relay, 2-pole, Single contact, PCB terminals, 220/240 VAC |
MY2-02 AC24 | Miniature Power Relay, 2-pole, Single contact, PCB terminals, 24 VAC |
MY2-02 DC100/110 | Miniature Power Relay, 2-pole, Single contact, PCB terminals, 100/110 VDC |
MY2-02 DC12 | Miniature Power Relay, 2-pole, Single contact, PCB terminals, 12 VDC |
MY2-02 DC24 | Miniature Power Relay, 2-pole, Single contact, PCB terminals, 24 VDC |
MY2-02 DC48 | Miniature Power Relay, 2-pole, Single contact, PCB terminals, 48 VDC |