Miniature Power Relays
Best-selling, general-purpose relays that can be selected based on operating environment and application
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
MYQ4N AC110/120 | Miniature Power Sealed Relays, 4-pole, single contacts, plastic sealed relays, Plug-in terminals, 110/120 VAC |
MYQ4N AC200/220 | Miniature Power Sealed Relays, 4-pole, single contacts, plastic sealed relays, Plug-in terminals, 200/220 VAC |
MYQ4N AC220/240 | Miniature Power Sealed Relays, 4-pole, single contacts, plastic sealed relays, Plug-in terminals, 220/240 VAC |
MYQ4N AC24 | Miniature Power Sealed Relays, 4-pole, single contacts, plastic sealed relays, Plug-in terminals, 24 VAC |
MYQ4N DC100/110 | Miniature Power Sealed Relays, 4-pole, single contacts, plastic sealed relays, Plug-in terminals, 100/110 VDC |
MYQ4N DC12 | Miniature Power Sealed Relays, 4-pole, single contacts, plastic sealed relays, Plug-in terminals, 12 VDC |
MYQ4N DC24 | Miniature Power Sealed Relays, 4-pole, single contacts, plastic sealed relays, Plug-in terminals, 24 VDC |
MYQ4N DC48 | Miniature Power Sealed Relays, 4-pole, single contacts, plastic sealed relays, Plug-in terminals, 48 VDC |
MYQ4Z AC100/110 | Miniature Power Sealed Relays, 4-pole, bifurcated contacts, plastic sealed relays, Plug-in terminals, 100/110 VAC |
MYQ4Z AC110/120 | Miniature Power Sealed Relays, 4-pole, bifurcated contacts, plastic sealed relays, Plug-in terminals, 110/120 VAC |
MYQ4Z AC200/220 | Miniature Power Sealed Relays, 4-pole, bifurcated contacts, plastic sealed relays, Plug-in terminals, 200/220 VAC |
MYQ4Z DC12 | Miniature Power Sealed Relays, 4-pole, bifurcated contacts, plastic sealed relays, Plug-in terminals, 12 VDC |
MYQ4Z DC24 | Miniature Power Sealed Relays, 4-pole, bifurcated contacts, plastic sealed relays, Plug-in terminals, 24 VDC |
MYQ4Z-02 AC100/110 | Miniature Power Sealed Relays, 4-pole, bifurcated contacts, plastic sealed relays, PCB terminals, 100/110 VAC |
MYQ4Z-02 DC24 | Miniature Power Sealed Relays, 4-pole, bifurcated contacts, plastic sealed relays, PCB terminals, 24 VDC |
MYQ4Z-02 DC48 | Miniature Power Sealed Relays, 4-pole, bifurcated contacts, plastic sealed relays, PCB terminals, 48 VDC |