Page top

Item list of MY

Miniature Power Relays

Miniature Power Relays MY

Best-selling, general-purpose relays that can be selected based on operating environment and application

Displaying individual registered product index. Select and click for details.

Count

Model Number Description
Miniature Power Relay, 2-pole, Single contact, Plug-in terminals, With operation indicator/latching lever, 48 VDC
Miniature Power Relay, 2-pole, Single contact, Plug-in terminals, Built-in diode for coil surge absorption, with operation indicator/latching lever, 12 VDC
Miniature Power Relay, 2-pole, Single contact, Plug-in terminals, Built-in diode for coil surge absorption, with operation indicator/latching lever, 24 VDC
Miniature Power Relay, 2-pole, Single contact, Latching relay, Plug-in terminals, 100 VAC
Miniature Power Relay, 2-pole, Single contact, Latching relay, Plug-in terminals, 12 VAC
Miniature Power Relay, 2-pole, Single contact, Latching relay, Plug-in terminals, 24 VAC
Miniature Power Relay, 2-pole, Single contact, Latching relay, Plug-in terminals, 12 VDC
Miniature Power Relay, 2-pole, Single contact, Latching relay, Plug-in terminals, 24 VDC
Miniature Power Relay, 2-pole, Single contact, Latching relay, Plug-in terminals, 48 VDC
Miniature Power Relay, 2-pole, Single contact, Latching relay, PCB terminals, 100 VAC
Miniature Power Relay, 2-pole, Single contact, Latching relay, PCB terminals, 24 VAC
Miniature Power Relay, 2-pole, Single contact, Latching relay, PCB terminals, 12 VDC
Miniature Power Relay, 2-pole, Single contact, Latching relay, PCB terminals, 24 VDC
Miniature Power Relay, 2-pole, Single contact, Plug-in terminals, With operation indicator, 100/110 VAC
Miniature Power Relay, 2-pole, Single contact, Plug-in terminals, With operation indicator, 110/120 VAC
Miniature Power Relay, 2-pole, Single contact, Plug-in terminals, With operation indicator, 12 VAC
Miniature Power Relay, 2-pole, Single contact, Plug-in terminals, With operation indicator, 200/220 VAC
Miniature Power Relay, 2-pole, Single contact, Plug-in terminals, With operation indicator, 220/240 VAC
Miniature Power Relay, 2-pole, Single contact, Plug-in terminals, With operation indicator, 24 VAC
Miniature Power Relay, 2-pole, Single contact, Plug-in terminals, With operation indicator, 100/110 VDC