Miniature Power Relays
Best-selling, general-purpose relays that can be selected based on operating environment and application
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, With operation indicator/latching lever, 48 VDC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, Built-in CR circuit for coil surge absorption, with operation indicator/latching lever, 100/110 VAC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, Built-in CR circuit for coil surge absorption, with operation indicator/latching lever, 200/220 VAC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, Built-in diode for coil surge absorption, with operation indicator/latching lever, 12 VDC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, Built-in diode for coil surge absorption, with operation indicator/latching lever, 24 VDC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, Built-in diode for coil surge absorption, with operation indicator/latching lever, 48 VDC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, With operation indicator, 100/110 VAC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, With operation indicator, 110/120 VAC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, With operation indicator, 12 VAC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, With operation indicator, 200/220 VAC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, With operation indicator, 220/240 VAC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, With operation indicator, 24 VAC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, With operation indicator, 100/110 VDC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, With operation indicator, 12 VDC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, With operation indicator, 24 VDC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, With operation indicator, 48 VDC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, Built-in CR circuit for coil surge absorption, with operation indicator, 100/110 VAC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, Built-in CR circuit for coil surge absorption, with operation indicator, 110/120 VAC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, Built-in CR circuit for coil surge absorption, with operation indicator, 200/220 VAC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, Built-in CR circuit for coil surge absorption, with operation indicator, 220/240 VAC |