Miniature Power Relays
Best-selling, general-purpose relays that can be selected based on operating environment and application
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, 48 VDC |
|
|
Miniature Power Relay, 4-pole, Single contact, PCB terminals, 100/110 VAC |
|
|
Miniature Power Relay, 4-pole, Single contact, PCB terminals, 110/120 VAC |
|
|
Miniature Power Relay, 4-pole, Single contact, PCB terminals, 12 VAC |
|
|
Miniature Power Relay, 4-pole, Single contact, PCB terminals, 200/220 VAC |
|
|
Miniature Power Relay, 4-pole, Single contact, PCB terminals, 220/240 VAC |
|
|
Miniature Power Relay, 4-pole, Single contact, PCB terminals, 24 VAC |
|
|
Miniature Power Relay, 4-pole, Single contact, PCB terminals, 100/110 VDC |
|
|
Miniature Power Relay, 4-pole, Single contact, PCB terminals, 12 VDC |
|
|
Miniature Power Relay, 4-pole, Single contact, PCB terminals, 24 VDC |
|
|
Miniature Power Relay, 4-pole, Single contact, PCB terminals, 48 VDC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, Models with built-in CR circuit for coil surge absorption, 100/110 VAC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, Models with built-in CR circuit for coil surge absorption, 110/120 VAC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, Models with built-in CR circuit for coil surge absorption, 200/220 VAC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, Models with built-in CR circuit for coil surge absorption, 220/240 VAC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, Models with built-in diode for coil surge absorption, 100/110 VDC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, Models with built-in diode for coil surge absorption, 12 VDC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, Models with built-in diode for coil surge absorption, 24 VDC |
|
|
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, Models with built-in diode for coil surge absorption, 48 VDC |
|
|
Miniature Power Relay, 4-pole, Single contact, Case-surface mounting, 100/110 VAC |