Bi-power Relays
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Bi-power Relay, 1-pole, Single contact, Plug-in Terminals, 100/110 VAC |
![]() |
Bi-power Relay, 1-pole, Single contact, Plug-in Terminals, 110/120 VAC |
![]() |
Bi-power Relay, 1-pole, Single contact, Plug-in Terminals, 12 VAC |
![]() |
Bi-power Relay, 1-pole, Single contact, Plug-in Terminals, 200/220 VAC |
![]() |
Bi-power Relay, 1-pole, Single contact, Plug-in Terminals, 24 VAC |
![]() |
Bi-power Relay, 1-pole, Single contact, Plug-in Terminals, 100/110 VDC |
![]() |
Bi-power Relay, 1-pole, Single contact, Plug-in Terminals, 12 VDC |
![]() |
Bi-power Relay, 1-pole, Single contact, Plug-in Terminals, 24 VDC |
![]() |
Bi-power Relay, 1-pole, Single contact, Plug-in Terminals, 48 VDC |
![]() |
Bi-power Relay, 1-pole, Single contact, PCB Terminals, 100/110 VAC |
![]() |
Bi-power Relay, 1-pole, Single contact, PCB Terminals, 110/120 VAC |
![]() |
Bi-power Relay, 1-pole, Single contact, PCB Terminals, 200/220 VAC |
![]() |
Bi-power Relay, 1-pole, Single contact, PCB Terminals, 24 VAC |
![]() |
Bi-power Relay, 1-pole, Single contact, PCB Terminals, 12 VDC |
![]() |
Bi-power Relay, 1-pole, Single contact, PCB Terminals, 24 VDC |
![]() |
Bi-power Relay, 1-pole, Single contact, Case-surface mounting, 100/110 VAC |
![]() |
Bi-power Relay, 1-pole, Single contact, Case-surface mounting, 110/120 VAC |
![]() |
Bi-power Relay, 1-pole, Single contact, Case-surface mounting, 200/220 VAC |
![]() |
Bi-power Relay, 1-pole, Single contact, Case-surface mounting, 220/240 VAC |
![]() |
Bi-power Relay, 1-pole, Single contact, Case-surface mounting, 24 VAC |