Page top

Item list of LY

Bi-power Relays

Bi-power Relays LY

Power-switching Compact General-purpose Relays

Displaying individual registered product index. Select and click for details.

Count

Model Number Description
Bi-power Relays, 2-pole, Bifurcated contacts, PCB Terminals, 100/110 VDC
Bi-power Relays, 2-pole, Bifurcated contacts, PCB Terminals, 24 VDC
Bi-power Relays, 2-pole, Bifurcated contacts, PCB Terminals, 48 VDC
Bi-power Relays, 2-pole, Bifurcated contacts, Case-surface mounting, 100/110 VAC
Bi-power Relays, 2-pole, Bifurcated contacts, Case-surface mounting, 200/220 VAC
Bi-power Relays, 2-pole, Bifurcated contacts, Case-surface mounting, 24 VAC
Bi-power Relays, 2-pole, Bifurcated contacts, Case-surface mounting, 12 VDC
Bi-power Relays, 2-pole, Bifurcated contacts, Case-surface mounting, 24 VDC
Bi-power Relays, 2-pole, Bifurcated contacts, With operation indicator, Plug-in Terminals, 100/110 VAC
Bi-power Relays, 2-pole, Bifurcated contacts, With operation indicator, Plug-in Terminals, 110/120 VAC
Bi-power Relays, 2-pole, Bifurcated contacts, With operation indicator, Plug-in Terminals, 200/220 VAC
Bi-power Relays, 2-pole, Bifurcated contacts, With operation indicator, Plug-in Terminals, 220/240 VAC
Bi-power Relays, 2-pole, Bifurcated contacts, With operation indicator, Plug-in Terminals, 100/110 VDC
Bi-power Relays, 2-pole, Bifurcated contacts, With operation indicator, Plug-in Terminals, 12 VDC
Bi-power Relays, 2-pole, Bifurcated contacts, With operation indicator, Plug-in Terminals, 24 VDC
Bi-power Relays, 3-pole, Single contacts, Plug-in Terminals, 100/110 VAC
Bi-power Relays, 3-pole, Single contacts, Plug-in Terminals, 12 VAC
Bi-power Relays, 3-pole, Single contacts, Plug-in Terminals, 200/220 VAC
Bi-power Relays, 3-pole, Single contacts, Plug-in Terminals, 24 VAC
Bi-power Relays, 3-pole, Single contacts, Plug-in Terminals, 100/110 VDC