Bi-power Relays
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
|
|
Bi-power Relay, 1-pole, Single contact, Case-surface mounting, 100/110 VDC |
|
|
Bi-power Relay, 1-pole, Single contact, Case-surface mounting, 12 VDC |
|
|
Bi-power Relay, 1-pole, Single contact, Case-surface mounting, 24 VDC |
|
|
Bi-power Relay, 1-pole, Single contact, Case-surface mounting, 6 VDC |
|
|
Bi-power Relay, 1-pole, Single contact, With operation indicator, Plug-in Terminals, 100/110 VAC |
|
|
Bi-power Relay, 1-pole, Single contact, With operation indicator, Plug-in Terminals, 110/120 VAC |
|
|
Bi-power Relay, 1-pole, Single contact, With operation indicator, Plug-in Terminals, 12 VAC |
|
|
Bi-power Relay, 1-pole, Single contact, With operation indicator, Plug-in Terminals, 200/220 VAC |
|
|
Bi-power Relay, 1-pole, Single contact, With operation indicator, Plug-in Terminals, 24 VAC |
|
|
Bi-power Relay, 1-pole, Single contact, With operation indicator, Plug-in Terminals, 100/110 VDC |
|
|
Bi-power Relay, 1-pole, Single contact, With operation indicator, Plug-in Terminals, 12 VDC |
|
|
Bi-power Relay, 1-pole, Single contact, With operation indicator, Plug-in Terminals, 24 VDC |
|
|
Bi-power Relay, 2-pole, Single contact, Plug-in Terminals, 100/110 VAC |
|
|
Bi-power Relay, 2-pole, Single contact, Plug-in Terminals, 110/120 VAC |
|
|
Bi-power Relay, 2-pole, Single contact, Plug-in Terminals, 12 VAC |
|
|
Bi-power Relay, 2-pole, Single contact, Plug-in Terminals, 200/220 VAC |
|
|
Bi-power Relay, 2-pole, Single contact, Plug-in Terminals, 220/240 VAC |
|
|
Bi-power Relay, 2-pole, Single contact, Plug-in Terminals, 24 VAC |
|
|
Bi-power Relay, 2-pole, Single contact, Plug-in Terminals, 100/110 VDC |
|
|
Bi-power Relay, 2-pole, Single contact, Plug-in Terminals, 12 VDC |