Power Relay
Stable Contact Reliability and Long Life
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
MM4 AC100/(110) | Power relay, 4 poles, Solder terminal, 100/110 VAC |
MM4 AC200/(220) | Power relay, 4 poles, Solder terminal, 200/220 VAC |
MM4 AC24 | Power relay, 4 poles, Solder terminal, 24 VAC |
MM4 DC100/110 | Power relay, 4 poles, Solder terminal, 100/110 VDC |
MM4 DC12 | Power relay, 4 poles, Solder terminal, 12 VDC |
MM4 DC24 | Power relay, 4 poles, Solder terminal, 24 VDC |
MM4 DC48 | Power relay, 4 poles, Solder terminal, 48 VDC |
MM4 DC6 | Power relay, 4 poles, Solder terminal, 6 VDC |
MM4B AC100/(110) | Power relay, 4 poles, Screw terminal, 100/110 VAC |
MM4B AC200/(220) | Power relay, 4 poles, Screw terminal, 200/220 VAC |
MM4B AC6 | Power relay, 4 poles, Screw terminal, 6 VAC |
MM4B DC100/110 | Power relay, 4 poles, Screw terminal, 100/110 VDC |
MM4B DC12 | Power relay, 4 poles, Screw terminal, 12 VDC |
MM4B DC24 | Power relay, 4 poles, Screw terminal, 24 VDC |
MM4B DC48 | Power relay, 4 poles, Screw terminal, 48 VDC |
MM4P AC100/(110) | Power relay, 4 poles, Plug-in terminal, 100/110 VAC |
MM4P AC200/(220) | Power relay, 4 poles, Plug-in terminal, 200/220 VAC |
MM4P AC24 | Power relay, 4 poles, Plug-in terminal, 24 VAC |
MM4P AC50 | Power relay, 4 poles, Plug-in terminal, 50 VAC |
MM4P AC6 | Power relay, 4 poles, Plug-in terminal, 6 VAC |