Power Relay
Stable Contact Reliability and Long Life
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
MM4P DC100/110 | Power relay, 4 poles, Plug-in terminal, 100/110 VDC |
MM4P DC12 | Power relay, 4 poles, Plug-in terminal, 12 VDC |
MM4P DC200/220 | Power relay, 4 poles, Plug-in terminal, 200/220 VDC |
MM4P DC24 | Power relay, 4 poles, Plug-in terminal, 24 VDC |
MM4P DC48 | Power relay, 4 poles, Plug-in terminal, 48 VDC |
MM4P-D DC100/110 | Power relay, 4 poles, Plug-in terminal, Models with built-in diodes, 100/110 VDC |
MM4P-D DC12 | Power relay, 4 poles, Plug-in terminal, Models with built-in diodes, 12 VDC |
MM4P-D DC200/220 | Power relay, 4 poles, Plug-in terminal, Models with built-in diodes, 200/220 VDC |
MM4P-D DC24 | Power relay, 4 poles, Plug-in terminal, Models with built-in diodes, 24 VDC |
MM4P-D DC48 | Power relay, 4 poles, Plug-in terminal, Models with built-in diodes, 48 VDC |
MM4PN AC100/(110) | Power relay, 4 poles, Plug-in terminal, Models with built-in operation indicators, 100/110 VAC |
MM4PN AC200/(220) | Power relay, 4 poles, Plug-in terminal, Models with built-in operation indicators, 200/220 VAC |
MM4PN AC24 | Power relay, 4 poles, Plug-in terminal, Models with built-in operation indicators, 24 VAC |
MM4PN DC100/110 | Power relay, 4 poles, Plug-in terminal, Models with built-in operation indicators, 100/110 VDC |
MM4PN DC200/220 | Power relay, 4 poles, Plug-in terminal, Models with built-in operation indicators, 200/220 VDC |
MM4PN DC24 | Power relay, 4 poles, Plug-in terminal, Models with built-in operation indicators, 24 VDC |
MM4PN DC48 | Power relay, 4 poles, Plug-in terminal, Models with built-in operation indicators, 48 VDC |
MM4X AC100/(110) | Power relay, 4 poles, DC-switching type, Solder terminal, 100/110 VAC |
MM4X AC200/(220) | Power relay, 4 poles, DC-switching type, Solder terminal, 200/220 VAC |
MM4X DC100/110 | Power relay, 4 poles, DC-switching type, Solder terminal, 100/110 VDC |