Page top

Item list of MM

Power Relay

Power Relay MM

Stable Contact Reliability and Long Life

Displaying individual registered product index. Select and click for details.

Count

Model Number Description
Power relay, With operation indicator, 4 poles, With Case, Plug-In terminal, 100/110 VDC
Power relay, With operation indicator, 4 poles, With Case, Plug-In terminal, 125 VDC
Power relay, With operation indicator, 4 poles, With Case, Plug-In terminal, 200/220 VDC
Power relay, With operation indicator, 4 poles, With Case, Plug-In terminal, 24 VDC
Power relay, With operation indicator, 4 poles, With Case, Plug-In terminal, 48 VDC
Power relay, DC-switching, 4 poles, Open structure, Solder terminal, 100/(110) VAC
Power relay, DC-switching, 4 poles, Open structure, Solder terminal, 200/(220) VAC
Power relay, DC-switching, 4 poles, Open structure, Solder terminal, 100/110 VDC
Power relay, DC-switching, 4 poles, Open structure, Solder terminal, 12 VDC
Power relay, DC-switching, 4 poles, Open structure, Solder terminal, 24 VDC
Power relay, DC-switching, 4 poles, Open structure, Solder terminal, 48 VDC
Power relay, DC-switching, 4 poles, Open structure, Screw terminal, 100/(110) VAC
Power relay, DC-switching, 4 poles, Open structure, Screw terminal, 200/(220) VAC
Power relay, DC-switching, 4 poles, Open structure, Screw terminal, 24 VAC
Power relay, DC-switching, 4 poles, Open structure, Screw terminal, 100/110 VDC
Power relay, DC-switching, 4 poles, Open structure, Screw terminal, 12 VDC
Power relay, DC-switching, 4 poles, Open structure, Screw terminal, 200/220 VDC
Power relay, DC-switching, 4 poles, Open structure, Screw terminal, 24 VDC
Power relay, DC-switching, 4 poles, Open structure, Screw terminal, 48 VDC
Power relay, DC-switching, 4 poles, Open structure, Screw terminal, 6 VDC