Latching Relay
Mechanically Latching Relays Based on the MM Power Relay
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
MM4KP DC12 | Latching Relay, Standard type, 4 poles, Cased, Plug-in terminal, 12 VDC |
MM4KP DC200/220 | Latching Relay, Standard type, 4 poles, Cased, Plug-in terminal, 200/220 VDC |
MM4KP DC24 | Latching Relay, Standard type, 4 poles, Cased, Plug-in terminal, 24 VDC |
MM4KP DC48 | Latching Relay, Standard type, 4 poles, Cased, Plug-in terminal, 48 VDC |
MM4KP DC6 | Latching Relay, Standard type, 4 poles, Cased, Plug-in terminal, 6 VDC |
MM4XK AC100/(110) | Latching Relay, DC-switching type, 4 poles, Open structure, Solder terminal, 100/(110) VAC |
MM4XK DC100/110 | Latching Relay, DC-switching type, 4 poles, Open structure, Solder terminal, 100/110 VDC |
MM4XKB DC100/110 | Latching Relay, DC-switching type, 4 poles, Open structure, Screw terminal, 100/110 VDC |
MM4XKB DC200/220 | Latching Relay, DC-switching type, 4 poles, Open structure, Screw terminal, 200/220 VDC |
MM4XKB DC24 | Latching Relay, DC-switching type, 4 poles, Open structure, Screw terminal, 24 VDC |
MM4XKB DC48 | Latching Relay, DC-switching type, 4 poles, Open structure, Screw terminal, 48 VDC |
MM4XKP AC100/(110) | Latching Relay, DC-switching type, 4 poles, Cased, Plug-in terminal, 100/(110) VAC |
MM4XKP AC200/(220) | Latching Relay, DC-switching type, 4 poles, Cased, Plug-in terminal, 200/(220) VAC |
MM4XKP DC100/110 | Latching Relay, DC-switching type, 4 poles, Cased, Plug-in terminal, 100/110 VDC |
MM4XKP DC12 | Latching Relay, DC-switching type, 4 poles, Cased, Plug-in terminal, 12 VDC |
MM4XKP DC200/220 | Latching Relay, DC-switching type, 4 poles, Cased, Plug-in terminal, 200/220 VDC |
MM4XKP DC24 | Latching Relay, DC-switching type, 4 poles, Cased, Plug-in terminal, 24 VDC |
MM4XKP DC48 | Latching Relay, DC-switching type, 4 poles, Cased, Plug-in terminal, 48 VDC |
MM4XKP DC6 | Latching Relay, DC-switching type, 4 poles, Cased, Plug-in terminal, 6 VDC |