Page top

Item list of G3NE

Solid State Relays

Solid State Relays G3NE

Compact, Low-cost, SSR Switching 5 to 20 A

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 13 of 13

Model Number Description
Heater control, Input: 12 VDC, Output: 100 to 240 VAC, Load current: 0.1 to 5 A, Zero cross function, Models with Externally Attached Heat Sinks, Tab terminal (Input: #110, Output: #250), Screw mounting, International standard certified
Heater control, Input: 24 VDC, Output: 100 to 240 VAC, Load current: 0.1 to 5 A, Zero cross function, Models with Externally Attached Heat Sinks, Tab terminal (Input: #110, Output: #250), Screw mounting, International standard certified
Heater control, Input: 5 VDC, Output: 100 to 240 VAC, Load current: 0.1 to 5 A, Zero cross function, Models with Externally Attached Heat Sinks, Tab terminal (Input: #110, Output: #250), Screw mounting, International standard certified
Heater control, Input: 12 VDC, Output: 100 to 240 VAC, Load current: 0.1 to 5 A, Models with Externally Attached Heat Sinks, Tab terminal (Input: #110, Output: #250), Screw mounting, International standard certified
Heater control, Input: 24 VDC, Output: 100 to 240 VAC, Load current: 0.1 to 5 A, Models with Externally Attached Heat Sinks, Tab terminal (Input: #110, Output: #250), Screw mounting, International standard certified
Heater control, Input: 5 VDC, Output: 100 to 240 VAC, Load current: 0.1 to 5 A, Models with Externally Attached Heat Sinks, Tab terminal (Input: #110, Output: #250), Screw mounting, International standard certified
Heater control, Input: 12 VDC, Output: 100 to 240 VAC, Load current: 0.1 to 10 A, Zero cross function, Models with Externally Attached Heat Sinks, Tab terminal (Input: #110, Output: #250), Screw mounting, International standard certified
Heater control, Input: 24 VDC, Output: 100 to 240 VAC, Load current: 0.1 to 10 A, Zero cross function, Models with Externally Attached Heat Sinks, Tab terminal (Input: #110, Output: #250), Screw mounting, International standard certified
Heater control, Input: 5 VDC, Output: 100 to 240 VAC, Load current: 0.1 to 10 A, Zero cross function, Models with Externally Attached Heat Sinks, Tab terminal (Input: #110, Output: #250), Screw mounting, International standard certified
Heater control, Input: 12 VDC, Output: 100 to 240 VAC, Load current: 0.1 to 20 A, Zero cross function, Models with Externally Attached Heat Sinks, Tab terminal (Input: #110, Output: #250), Screw mounting, International standard certified
Heater control, Input: 24 VDC, Output: 100 to 240 VAC, Load current: 0.1 to 20 A, Zero cross function, Models with Externally Attached Heat Sinks, Tab terminal (Input: #110, Output: #250), Screw mounting, International standard certified
Heater control, Input: 12 VDC, Output: 100 to 240 VAC, Load current: 0.1 to 20 A, Models with Externally Attached Heat Sinks, Tab terminal (Input: #110, Output: #250), Screw mounting, International standard certified
Heater control, Input: 24 VDC, Output: 100 to 240 VAC, Load current: 0.1 to 20 A, Models with Externally Attached Heat Sinks, Tab terminal (Input: #110, Output: #250), Screw mounting, International standard certified

All Items 1 - 13 of 13