Solid State Relays
Compact, Low-cost, SSR Switching 5 to 20 A
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
G3NE-205T-US DC12 | Solid State Relay, Rated load voltage 100 to 240 VAC, 5 A, Tab terminal (Input: #110, Output: #250), Zero cross function Equipped, Certified by UL, CSA, and EN (TUV), Rated voltage 12 VDC |
G3NE-205T-US DC24 | Solid State Relay, Rated load voltage 100 to 240 VAC, 5 A, Tab terminal (Input: #110, Output: #250), Zero cross function Equipped, Certified by UL, CSA, and EN (TUV), Rated voltage 24 VDC |
G3NE-205T-US DC5 | Solid State Relay, Rated load voltage 100 to 240 VAC, 5 A, Tab terminal (Input: #110, Output: #250), Zero cross function Equipped, Certified by UL, CSA, and EN (TUV), Rated voltage 5 VDC |
G3NE-205TL-US DC12 | Solid State Relay, Rated load voltage 100 to 240 VAC, 5 A, Tab terminal (Input: #110, Output: #250), Zero cross function None, Certified by UL, CSA, and EN (TUV), Rated voltage 12 VDC |
G3NE-205TL-US DC24 | Solid State Relay, Rated load voltage 100 to 240 VAC, 5 A, Tab terminal (Input: #110, Output: #250), Zero cross function None, Certified by UL, CSA, and EN (TUV), Rated voltage 24 VDC |
G3NE-205TL-US DC5 | Solid State Relay, Rated load voltage 100 to 240 VAC, 5 A, Tab terminal (Input: #110, Output: #250), Zero cross function None, Certified by UL, CSA, and EN (TUV), Rated voltage 5 VDC |
G3NE-210T-US DC12 | Solid State Relay, Rated load voltage 100 to 240 VAC, 10 A, Tab terminal (Input: #110, Output: #250), Zero cross function Equipped, Certified by UL, CSA, and EN (TUV), Rated voltage 12 VDC |
G3NE-210T-US DC24 | Solid State Relay, Rated load voltage 100 to 240 VAC, 10 A, Tab terminal (Input: #110, Output: #250), Zero cross function Equipped, Certified by UL, CSA, and EN (TUV), Rated voltage 24 VDC |
G3NE-210T-US DC5 | Solid State Relay, Rated load voltage 100 to 240 VAC, 10 A, Tab terminal (Input: #110, Output: #250), Zero cross function Equipped, Certified by UL, CSA, and EN (TUV), Rated voltage 5 VDC |
G3NE-210TL-US DC12 | Solid State Relay, Rated load voltage 100 to 240 VAC, 10 A, Tab terminal (Input: #110, Output: #250), Zero cross function None, Certified by UL, CSA, and EN (TUV), Rated voltage 12 VDC |
G3NE-210TL-US DC24 | Solid State Relay, Rated load voltage 100 to 240 VAC, 10 A, Tab terminal (Input: #110, Output: #250), Zero cross function None, Certified by UL, CSA, and EN (TUV), Rated voltage 24 VDC |
G3NE-210TL-US DC5 | Solid State Relay, Rated load voltage 100 to 240 VAC, 10 A, Tab terminal (Input: #110, Output: #250), Zero cross function None, Certified by UL, CSA, and EN (TUV), Rated voltage 5 VDC |
G3NE-220T-US DC12 | Solid State Relay, Rated load voltage 100 to 240 VAC, 20 A, Tab terminal (Input: #110, Output: #250), Zero cross function Equipped, Certified by UL, CSA, and EN (TUV), Rated voltage 12 VDC |
G3NE-220T-US DC24 | Solid State Relay, Rated load voltage 100 to 240 VAC, 20 A, Tab terminal (Input: #110, Output: #250), Zero cross function Equipped, Certified by UL, CSA, and EN (TUV), Rated voltage 24 VDC |
G3NE-220T-US DC5 | Solid State Relay, Rated load voltage 100 to 240 VAC, 20 A, Tab terminal (Input: #110, Output: #250), Zero cross function Equipped, Certified by UL, CSA, and EN (TUV), Rated voltage 5 VDC |
G3NE-220TL-US DC12 | Solid State Relay, Rated load voltage 100 to 240 VAC, 20 A, Tab terminal (Input: #110, Output: #250), Zero cross function None, Certified by UL, CSA, and EN (TUV), Rated voltage 12 VDC |
G3NE-220TL-US DC24 | Solid State Relay, Rated load voltage 100 to 240 VAC, 20 A, Tab terminal (Input: #110, Output: #250), Zero cross function None, Certified by UL, CSA, and EN (TUV), Rated voltage 24 VDC |
G3NE-220TL-US DC5 | Solid State Relay, Rated load voltage 100 to 240 VAC, 20 A, Tab terminal (Input: #110, Output: #250), Zero cross function None, Certified by UL, CSA, and EN (TUV), Rated voltage 5 VDC |