| Site Search | Product Search |
Catalogue 1 - 10 of 245
2-channel Amplifier reduces installation space by half. Downsized Equipment and Control Panels
[Catalogue]
Optical Axis Adjustment in 20 Sec and Ultra-high-power Beam Greatly Reduce Installation and Maintenance Work
[Catalogue]
Fiber Units for Reliable, Stable Operation in Cutting Oil Environments
[Catalogue]
Smart Fiber Amplifier Units with White LEDs. High Color Discrimination Capability with the Same Easy Operation as Previous Fiber Amplifier Units. Existing General-purpose Fiber Units Can Be Connected.
[Catalogue]
A Grooved-type Sensor That Doesn't Require Optical Axes Alignment
[Catalogue]
Water- and Oil-resistant Photoelectric Sensor with Metal Housing Used for Long-range Sensing
[Catalogue]
Simply Set the Distance to Reliably Detect Workpieces of Various Colors
[Catalogue]
With a wide detection range (0.05 to 6 meters) and excellent angular characteristics (±85° max.), it can detect low-reflective workpieces, such as black ones, even when installed at a distance from the workpiece.
[Catalogue]
Color Mark Detection in a World-standard Size (11 × 21 × 32 mm), with High-speed Response (50 μs) and Accuracy in Spite of Sensing Object Movement
[Catalogue]
Catalogue 1 - 10 of 245