Page top

Primary Contents

Product Search Results

Site Search Product Search IA Global Search

Items 23,961 - 23,970 of 31,208

IO-Link Proximity Sensor (Spatter-resistant Models), Shielded, M12, Sensing distance: 3 mm, COM3 (230.4 kbps), Prewired M12 smart click connector model, 0.3 m

Spatter-resistant Proximity Sensor, Standard model, Shielded, M12 , Sensing distance: 3 mm, DC 2-wire, NO, Pre-wired model, 2 m

Spatter-resistant Proximity Sensor, Standard model, Shielded, M12 , Sensing distance: 3 mm, DC 2-wire, NO, Pre-wired model, 5 m

Spatter-resistant Proximity Sensor, Standard model, Shielded, M12 , Sensing distance: 3 mm, DC 2-wire, NO, Pre-wired M12 connector model, 0.3 m

Spatter-resistant Proximity Sensor, Standard model, Shielded, M12 , Sensing distance: 3 mm, DC 2-wire, NO, Pre-wired M12 connector model, 0.5 m

Spatter-resistant Proximity Sensor, Standard model, Shielded, M12 , Sensing distance: 3 mm, DC 2-wire, NO, Pre-wired M12 connector model, 1 m

Spatter-resistant Proximity Sensor, Standard model, Shielded, M12 , Sensing distance: 3 mm, DC 2-wire, NO, Pre-wired M12 smart click connector model, 0.3 m

IO-Link Proximity Sensor (Spatter-resistant Models), Shielded, M18, Sensing distance: 7 mm, COM2 (38.4 kbps), Pre-wired model, 2 m

IO-Link Proximity Sensor (Spatter-resistant Models), Shielded, M18, Sensing distance: 7 mm, COM2 (38.4 kbps), Pre-wired model, 5 m

IO-Link Proximity Sensor (Spatter-resistant Models), Shielded, M18, Sensing distance: 7 mm, COM3 (230.4 kbps), Pre-wired model, 2 m

Items 23,961 - 23,970 of 31,208