Page top

Primary Contents

Product Search Results

Site Search Product Search IA Global Search

Items 3,061 - 3,070 of 6,263

Oil-resistant, Long-range Photoelectric Sensor with Metal Housing, Through-beam type, Vertical type, Sensing distance: 30 m, Pre-wired model, 5 m

Oil-resistant, Long-range Photoelectric Sensor with Metal Housing, Through-beam type, Vertical type, Sensing distance: 30 m, Pre-wired M12 connector model, 0.3 m

Transparent Object Detection Sensor, Vertical type, Metal Housing, Retro-reflective, Sensing distance: 1 m (Using the E39-R1 Reflector), Pre-wired model, 2 m

Transparent Object Detection Sensor, Vertical type, Retro-reflective with M.S.R. function, Sensing distance: 1 m (Using the E39-R1 Reflector), NPN output, Pre-wired model, 2 m

Transparent Object Detection Sensor, Vertical type, Retro-reflective with M.S.R. function, Sensing distance: 1 m (Using the E39-R1 Reflector), NPN output, Pre-wired model, 5 m

Transparent Object Detection Sensor, Vertical type, Retro-reflective, Sensing distance: 300 mm (Using the E39-R1 Reflector), NPN output, Pre-wired model, 2 m

Transparent Object Detection Sensor, Vertical type, Retro-reflective, Sensing distance: 300 mm (Using the E39-R1 Reflector), NPN output, Pre-wired model, 5 m

Transparent Object Detection Sensor, Vertical type, Retro-reflective with M.S.R. function, Sensing distance: 1 m (Using the E39-R1 Reflector), NPN output, M12 connector model

Transparent Object Detection Sensor, Vertical type, Retro-reflective, Sensing distance: 300 mm (Using the E39-R1 Reflector), NPN output, M12 connector model

Transparent Object Detection Sensor, Vertical type, Retro-reflective with M.S.R. function, Sensing distance: 1 m (Using the E39-R1 Reflector), PNP output, Pre-wired model, 2 m

Items 3,061 - 3,070 of 6,263