Page top

Primary Contents

Product Search Results

Site Search Product Search IA Global Search

Items 21,271 - 21,280 of 25,930

Double-Pole Double-Throw Basic Switch, Rated current: 10 A, Contact gap: 0.5 mm, Short hinge roller lever, Low OT, Solder terminal

Double-Pole Double-Throw Basic Switch, Rated current: 10 A, Contact gap: 0.5 mm, Short hinge roller lever, Low OT, Screw terminal

Double-Pole Double-Throw Basic Switch, Rated current: 10 A, Contact gap: 0.5 mm, Hinge lever, High OT, Solder terminal

Double-Pole Double-Throw Basic Switch, Rated current: 10 A, Contact gap: 0.5 mm, Hinge lever, High OT, Screw terminal

Double-Pole Double-Throw Basic Switch, Rated current: 10 A, Contact gap: 0.5 mm, Hinge roller lever, High OT, Solder terminal

Double-Pole Double-Throw Basic Switch, Rated current: 10 A, Contact gap: 0.5 mm, Hinge roller lever, High OT, Screw terminal

Double-Pole Double-Throw Basic Switch, Rated current: 10 A, Contact gap: 0.5 mm, Short hinge roller lever, High OT, Solder terminal

Double-Pole Double-Throw Basic Switch, Rated current: 10 A, Contact gap: 0.5 mm, Short hinge roller lever, High OT, Screw terminal

Small-diameter Proximity Sensor, Cylinder type, Outer diameter 3 mm, Unshielded, Sensing distance: 2 mm, DC 3-wire, PNP open-collector output, NO, Pre-wired M8 connector models, 0.3 m

Small-diameter Proximity Sensor, Cylinder type, Outer diameter 3 mm, Unshielded, Sensing distance: 2 mm, DC 3-wire, PNP open-collector output, NC, Pre-wired M8 connector models, 0.3 m

Items 21,271 - 21,280 of 25,930