Page top

Primary Contents

Product Search Results

Site Search Product Search IA Global Search

Items 21,441 - 21,450 of 25,930

Proximity Sensor, Cylinder type (with screw), Sensing distance: 18 mm, Unshielded, DC 3-wire, PNP collector load built-in output, NO, Different frequency, Pre-wired model, Standard PVC cable (oil resistant), 2 m

Proximity Sensor, Cylinder type (with screw), Sensing distance: 20 mm, Unshielded, DC 2-wire, NO, Self-diagnostic output, M12 connector models, Polarity

Proximity Sensor, Cylinder type (with screw), Sensing distance: 2 mm, Shielded, DC 2-wire, NO, Prewired M12 smart click connector model (IEC pin arrangement), Polarity, Polyurethane cable (oil resistant and reinforced), 0.3 m

Proximity Sensor, Cylinder type (with screw), Sensing distance: 2 mm, Shielded, DC 2-wire, NC, Prewired M12 smart click connector model (IEC pin arrangement), Polarity, Polyurethane cable (oil resistant and reinforced), 0.3 m

Proximity Sensor, Cylinder type (with screw), Sensing distance: 2 mm, Shielded, DC 3-wire, NPN collector load built-in output, NO, Different frequency, Pre-wired model, Standard PVC cable (oil resistant), 2 m

Proximity Sensor, Cylinder type (with screw), Sensing distance: 2 mm, Shielded, DC 3-wire, PNP collector load built-in output, NO, Different frequency, Pre-wired model, Standard PVC cable (oil resistant), 2 m

IO-Link Proximity Sensor, Shielded, M12, Sensing distance: 3 mm, DC 3-wire, PNP output, COM2 (38.4 kbps), Pre-wired model, 2 m

IO-Link Proximity Sensor, Shielded, M12, Sensing distance: 3 mm, DC 3-wire, PNP output, COM2 (38.4 kbps), Pre-wired model, 5 m

IO-Link Proximity Sensor, Shielded, M12, Sensing distance: 3 mm, DC 3-wire, PNP output, COM3 (230.4 kbps), Pre-wired model, 2 m

IO-Link Proximity Sensor, Shielded, M12, Sensing distance: 3 mm, DC 3-wire, PNP output, COM3 (230.4 kbps), Pre-wired model, 5 m

Items 21,441 - 21,450 of 25,930