| Site Search | Product Search |
Our Value Design Products Increase the Value of Your Control Panels. Single-phase SSR for low heat generation enables carrying 25 A (G3PJ-[]25B(-PU)) even for close mounting of three SSRs to contribute to downsizing of control panels. Models available with push-in input terminals.
[Catalogue]
Used in Combination with the G3PA to Enable High-precision Temperature Control
[Catalogue]
Optimum Cycle Control for High-precision Control with Low Noise
[Catalogue]
High-precision Control with Easy Setup
[Catalogue]
Best Match for upto 2.2 kW (240 VAC) *, 5.5 kW (440 VAC) Motor and Primary Side switches * Based on JIS C 8201-4-1
[Catalogue]
Motor Protection from Overload and Phase -loss by Combination with J7KC for up to 2.2 kW (240 VAC) *, 5.5 kW (440 VAC) * Based on JIS C 8201-4-1
[Catalogue]
Same shape as J7KC magnetic contactors Ideal for standardizing panel design
[Catalogue]
ACE is a PC-based software package that easily manages Omron’s entire portfolio of robots, controls, vision, and feeding systems
[Catalogue]
State-of-the-art industrial computer optimized for vision guided robotics applications
[Catalogue]
High-performance robot motion controller capable of high-speed processing
[Catalogue]