| Site Search | Product Search | IA Global Search |
Items 1 - 10 of 118
Photoelectric Sensor, Retro-reflective type with MSR function, Sensing distance: 0.1 to 4 m (when using E39-R1S), NPN output, Pre-wired, 2 m
Photoelectric Sensor, Retro-reflective type with MSR function, Sensing distance: 0 to 500 mm (when using E39-R1S), NPN output, Pre-wired, 2 m
Photoelectric Sensor, Retro-reflective type with MSR function, Sensing distance: 0.1 to 4 m (when using E39-R1S), NPN output, M12 connector
Photoelectric Sensor, Retro-reflective type with MSR function, Sensing distance: 0.1 to 4 m (when using E39-R1S), PNP output, Pre-wired, 2 m
Photoelectric Sensor, Retro-reflective type with MSR function, Sensing distance: 0 to 500 mm (when using E39-R1S), PNP output, Pre-wired, 2 m
Photoelectric Sensor, Retro-reflective type with MSR function, Sensing distance: 0.1 to 4 m (when using E39-R1S), PNP output, M12 connector
Photoelectric Sensor, Retro-reflective type with MSR function, Sensing distance: 0 to 500 mm (when using E39-R1S), PNP output, M12 connector
Photoelectric Sensor, DC power type, Retro-reflective without MSR function, Red light, Sensing distance: 100 mm to 7 m (when using E39-R1), NPN output, Pre-wired, 2 m, Without reflector
[Item]
Catalogue of E3JK (NEW)
Photoelectric Sensor, DC power type, Retro-reflective with MSR function, Red light, Sensing distance: 100 mm to 6 m (when using E39-R1), NPN output, Pre-wired, 2 m, Without reflector
[Item]
Catalogue of E3JK (NEW)
Photoelectric Sensor, DC power type, Retro-reflective without MSR function, Infrared light, Sensing distance: 100 mm to 7 m (when using E39-R1), NPN output, Pre-wired, 2 m, Without reflector
[Item]
Catalogue of E3JK (NEW)
Items 1 - 10 of 118