Page top

Primary Contents

Product Search Results

Site Search Product Search

Items 17,021 - 17,030 of 19,025

Anti-aluminum cut chips model proximity sensor, Sensing distance 4 mm, DC 2-wire models, NC, Pre-wired M12 connector models (1-4 pin arrangement), 0.3 m

Anti-aluminum cut chips model proximity sensor, Sensing distance 8 mm, DC 2-wire models, NO, Pre-wired M12 connector models (1-4 pin arrangement), 0.3 m

Anti-aluminum cut chips model proximity sensor, Sensing distance 8 mm, DC 2-wire models, NO, Pre-wired M12 connector models (1-4 pin arrangement), 1 m

Liquid Level Sensor, Capacitive, Applicable tube diameter: 8 to 11 mm dia., NPN open-collector output, NO, Pre-wired model, 2 m

Liquid Level Sensor, Capacitive, Applicable tube diameter: 8 to 11 mm dia., NPN open-collector output, NO, Pre-wired model, 5 m

Liquid Level Sensor, Capacitive, Applicable tube diameter: 12 to 26 mm dia., NPN open-collector output, NO, Pre-wired model, 2 m

Liquid Level Sensor, Capacitive, Applicable tube diameter: 12 to 26 mm dia., NPN open-collector output, NO, Pre-wired model, 5 m

All Metals and Long-distance Type Proximity Sensor, Shielded, M30, Sensing distance: 10 mm, DC 3-wire, PNP, NO, Pre-wired model, 2 m

All Metals and Long-distance Type Proximity Sensor, Shielded, M30, Sensing distance: 10 mm, DC 3-wire, PNP, NO, Pre-wired model, 5 m

All Metals and Long-distance Type Proximity Sensor, Shielded, M30, Sensing distance: 10 mm, DC 3-wire, PNP, NC, Pre-wired model, 2 m

Items 17,021 - 17,030 of 19,025