Page top

Primary Contents

Product Search Results

Site Search Product Search

Items 1,011 - 1,020 of 3,015

Photoelectric Sensor with Built-in Amplifier, Convergent-reflective (narrow vision field), Sensing distance: 30 to 100 mm (variable), Light-ON/Dark-ON (selectable), Pre-wired model, 2 m

Photoelectric Sensor with Built-in Amplifier, Convergent-reflective (wide vision field), Sensing distance: 50 to 250 mm (variable), Light-ON/Dark-ON (selectable), Pre-wired model, 2 m

PCB Sensors, Limited Reflective, Sensing distance: 20 to 35 mm, NPN, Without Timer function, Pre-wired model, 0.5 m

PCB Sensors, Limited Reflective, Sensing distance: 20 to 35 mm, NPN, Without Timer function, Pre-wired model, 2 m

PCB Sensors, Limited Reflective, Sensing distance: 20 to 35 mm, NPN, With Timer function, Pre-wired model, 2 m

PCB Sensors, Limited Reflective, Sensing distance: 10 to 60 mm, NPN, Without Timer function, Pre-wired model, 0.5 m

PCB Sensors, Limited Reflective, Sensing distance: 10 to 60 mm, NPN, Without Timer function, Pre-wired model, 2 m

PCB Sensors, Limited Reflective, Sensing distance: 10 to 60 mm, NPN, Without Timer function, Pre-wired model, 5 m

PCB Sensors, Limited Reflective, Sensing distance: 10 to 60 mm, NPN, With Timer function, Pre-wired model, 2 m

PCB Sensors, Limited Reflective, Sensing distance: 20 to 35 mm, PNP, Without Timer function, Pre-wired model, 2 m

Items 1,011 - 1,020 of 3,015